FDMH273-R S54323-B109-A1
Siemens Building Technologies EUROPEAN Portfolio
brandschutzen
brandschutzsysteme
sinteso
spezialmelder
SWING radio fire system
FDMH273-R
Powered by
CAD模型選擇
{siemens_bt_eu/brandschutzen/brandschutzsysteme/sinteso/spezialmelder/funkbrandmeldesystemswing/fdmh273r/fdmh273_r_s54323_b109_a1.prj},{NB=FDMH273-R Housing red(0)},{SA810ID03=S54323-B109-A1},{SA700ID05=135.0},{SA700ID06=58.0},{SA700ID07=135.0},{SA700ID08=0.328},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/48/23/a6v10417851.png},{SA300ID03=FDMH273-R},{SA700ID04=FDMH273-R Housing red},{BUSPROTOKOLL=},{LINK=http://www.siemens.com/btproduct?S54323-B109-A1},{SA810ID04=S54323-B109-A1},{SA810ID06=},{SA810ID10=Housing red, with glass and key},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{ETIMCLASSC=EC000200},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer Name
ⁿ/ₐ
SA300ID03
Type (ASN)
ⁿ/ₐ
SA700ID04
Product feature
ⁿ/ₐ
SA700ID05
Width
[mm]
SA700ID06
Depth
[mm]
SA700ID07
Height
[mm]
SA700ID08
mass (net)
[kg]
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcAsExport
ⁿ/ₐ
OMNICLASSNU
Omniclass number
ⁿ/ₐ
OMNICLASS
Omniclass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
FDMH273-R Housing red(0)
Siemens Building Technolo...
FDMH273-R
FDMH273-R Housing red
135.0
58.0
135.0
0.328
S54323-B109-A1
S54323-B109-A1
Housing red, with glass a...
PCE
1.000
20210428
EC000200
Enclosure for control cir...
IfcJunctionBox.USERDEFINE...
23-29 29 13
Fire Detectors
Pr_20_29_03_79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表