FDBA 56-14-19 PN-K 059
TE Connectivity
Connectors
Circular Connectors_new
Standard Circular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/circular_connectors_new/standard_circular_connectors/zpf000000000019281.prj},{NB=ZPF000000000019281},{PN=ZPF000000000019281},{SHELLSIZE=14},{NUMBEROFPOSITIONS=19},{NUMBEROFPOWERPOSITIONS=0},{NUMBEROFSIGNALPOSITIONS=19},{OPERATINGVOLTAGEVAC=115},{OPERATINGVOLTAGEVDC=115},{DURABILITYRATINGCYCLES=500},{SHA256=WIZXN90QFdnNlfguTxlw7F7usWWn75UoZdjEkxGQCX0=},{INAME=ZPF000000000019281},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
SHELLSIZE
Shell Size
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
PREWIRED
Prewired
ⁿ/ₐ
ACCESSORYCOLOR
Accessory Color
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFPOWERPOSITIONS
Number of Power Positions
ⁿ/ₐ
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
INSULATIONMATERIAL
Insulation Material
ⁿ/ₐ
HERMETICALLYSEALED
Hermetically Sealed
ⁿ/ₐ
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
REVERSEGENDER
Reverse Gender
ⁿ/ₐ
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
WIRESIZEMM2
Wire Size
[mm2]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
DURABILITYRATINGCYCLES
Durability Rating
[Cycles]
ZPF000000000019281
ZPF000000000019281
ZPF000000000019281
FDBA 56-14-19 PN-K 059
Connector
Wire-to-Panel
Yes
Wire & Cable
14
No
Plug
Plug
No
Natural
19
0
19
No
Insert Polarization N
115
115
Black Anodized
Aluminum
Thermoset
No
Elastomer Sealed
7.5
No
14 - 19
Pin
Crimp
20 - 24
.2 - .52
-65 - 200 C [ -85 - 392 F...
Power & Signal & Data
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表