FBN100B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.100
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/finished_bore_sprocket_steel_stainless_steel/b_type/fbn100b.prj},{NB=FBN100B18D38_()},{TYPE=FBN100B},{NOT=18},{NOT1=18},{NOTX=18.000},{DP=182.841},{DO=199},{MATC=},{SD=38},{SDX=38,40,45,50,55,60,70},{NOTHP=2},{A=16},{SURFT=},{BD=107},{BL=50},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBN100B10D25
FBN100B
10
102.745
117
83.70
83.70
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B11D25
FBN100B
11
112.696
127
93.65
92.50
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B12D25
FBN100B
12
122.673
138
103.62
103.62
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B13D25
FBN100B
13
132.670
148
113.62
112.65
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B14D25
FBN100B
14
142.683
158
123.63
123.63
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B15D32
FBN100B
15
152.709
168
133.66
132.82
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B16D38
FBN100B
16
162.745
179
143.69
143.69
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B17D38
FBN100B
17
172.790
189
153.74
153.00
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B18D38
FBN100B
18
182.841
199
163.79
163.79
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B19D38
FBN100B
19
192.898
209
173.85
173.19
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B20D38
FBN100B
20
202.960
220
183.91
183.91
17.6
Induction hardening
C : Cutting type
M8
2
16
The tooth profile in the ...
FBN100B21D45
FBN100B
21
213.027
230
193.98
193.38
17.6
Induction hardening
C : Cutting type
M10
2
16
The tooth profile in the ...
FBN100B22D50
FBN100B
22
223.097
240
204.05
204.05
17.6
Induction hardening
C : Cutting type
M10
2
16
The tooth profile in the ...
FBN100B24D55
FBN100B
24
243.246
260
224.20
224.20
17.6
Induction hardening
C : Cutting type
M12
2
16
The tooth profile in the ...
FBN100B25D50
FBN100B
25
253.325
270
234.27
233.78
17.6
Induction hardening
C : Cutting type
M10
2
16
The tooth profile in the ...
FBN100B26D60
FBN100B
26
263.405
281
244.35
244.35
17.6
Induction hardening
C : Cutting type
M12
2
16
The tooth profile in the ...
FBN100B28D60
FBN100B
28
283.572
301
264.52
264.52
17.6
Induction hardening
C : Cutting type
M12
2
16
The tooth profile in the ...
FBN100B30D50
FBN100B
30
303.745
321
284.69
284.69
17.6
Induction hardening
C : Cutting type
M10
2
16
The tooth profile in the ...
FBN100B35D60
FBN100B
35
354.197
372
335.15
334.79
17.6
Induction hardening
C : Cutting type
M12
2
16
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성