FBK60B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.60
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/finished_bore_sprocket_steel_stainless_steel/b_type/fbk60b.prj},{NB=FBK60B19D25_()},{TYPE=FBK60B},{NOT=19},{NOT1=19},{NOTX=19.000},{DP=115.74},{DO=126},{MATC=},{SD=25},{NOTHP=2},{A=12},{SURFT=},{BD=83},{BL=40},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBK60B10D25
FBK60B
10
61.65
68
49.74
49.74
11.7
Induction hardening
C : Cutting type
M8
2
6
The tooth profile in the ...
FBK60B11D25
FBK60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
M8
2
6
The tooth profile in the ...
FBK60B12D24
FBK60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK60B13D25
FBK60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK60B14D20
FBK60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBK60B15D18
FBK60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBK60B16D24
FBK60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK60B17D25
FBK60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK60B18D25
FBK60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B19D25
FBK60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B20D25
FBK60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B21D25
FBK60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B22D28
FBK60B
22
133.86
144
121.95
121.95
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B23D28
FBK60B
23
139.90
150
127.99
127.66
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B24D25
FBK60B
24
145.95
156
134.04
134.04
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B25D28
FBK60B
25
151.99
162
140.08
139.78
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B26D30
FBK60B
26
158.04
168
146.13
146.13
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B27D30
FBK60B
27
164.09
174
152.18
151.90
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B28D30
FBK60B
28
170.14
180
158.23
158.23
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBK60B30D35
FBK60B
30
182.25
193
170.34
170.34
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성