FBA - FBA-fixings
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
RV
RV750
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/rv/rv_750/fba.prj},{NB=FBA 45},{CODICE=FBA 45},{A=70},{B=50},{C=20},{D=14},{E=12},{D1=20},{D2=15},{D3=9},{D4=18},{D5=11},{BX=50.000},{D3X=9.000},{D5X=11.000},{VERS=1.000},{COD=FBA45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODICE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
FBA 45
FBA 45
70