您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
FA 05.11
Wilo
Sewage pumps
EMU FA
Powered by
CAD模型選擇
{wilo/8ae2819c6da42ad2016da530f95809b4/8ae2819c74f6c3430174fcd44c232010/8ae2819c74f6c3430174fcdc19be2a81.prj},{NB=EMU FA05.11W+F12.1-2/9 EMU FA05.11W+F12.1-2/9(350)},{ARTICLE_ID=EMU FA05.11W+F12.1-2/9},{INSTALLATION_TYPE=0},{EF014904=0},{EF014905=0},{EF000991=0},{EF000992=0},{EF020449=10.000},{EF000536=20.000},{EF003977=400},{EF000351=3},{EF005455=60},{EF000001=3.600},{EF012424=2.200},{EF012425=1.500},{EF001642=3420.000},{EF020121=0},{EF020120=0},{EF023182=3.000},{EF002386=3.000},{EF025504=50},{EF023105=40.000},{EF020289=198.000},{EF023086=0},{EF000493=20.000},{EF004663=0},{EF000167=23.000},{EF025503=0},{EF008234=0},{PROT_SEALING_CHAMBER=0},{EF003433__CABLE_4_=0},{EF000081__CABLE_4_=0},{A1=0},{A0=0},{B1=0},{D1=0},{D0=0},{D21=0},{D20=0},{D41=0},{DM=129},{DO1=50},{DO0=0},{F1=0},{H1=43},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
INSTALLATION_TYPE
Installation type
ⁿ/ₐ
EF011795
Material motor housing
ⁿ/ₐ
EF011796
Material quality motor housing
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF023105
Max. dimension of fixed parts
[mm]
EF020293
With cutting system
ⁿ/ₐ
EF015781
Nominal operating mode
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF023089
Pump circuit
ⁿ/ₐ
EF020289
Pump diameter
[mm]
EF023086
Pump height
[mm]
EF000493
Immersing depth
[mm]
EF004663
Explosion-proof
ⁿ/ₐ
EF023157
Suitable for dry set-up
ⁿ/ₐ
EF000167
Weight
[kg]
EF016015
With protection against dry running
ⁿ/ₐ
EF024286
Suitable for faeces
ⁿ/ₐ
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF011798
Type of impeller
ⁿ/ₐ
EF009598
Kind of motor starter
ⁿ/ₐ
EF008234
Type of motor protection
ⁿ/ₐ
PROT_SEALING_CHAMBER
Motor protection
ⁿ/ₐ
EF003433__CABLE_1_
Cable construction
[mm²]
EF003433__CABLE_4_
Cable construction
ⁿ/ₐ
EF000081__CABLE_1_
Cable type
ⁿ/ₐ
EF000081__CABLE_4_
Cable type
ⁿ/ₐ
EF012492
Orientation
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
A1
Angle to first bolt hole
ⁿ/ₐ
A0
Angle to first bolt hole
ⁿ/ₐ
B1
Thickness flange (incl. sealing edge)
ⁿ/ₐ
D1
Outer diameter of flange
ⁿ/ₐ
D0
Outer diameter of flange
ⁿ/ₐ
D21
Diameter bolt hole
ⁿ/ₐ
D20
Diameter bolt hole
ⁿ/ₐ
D41
Diameter sealing edge
ⁿ/ₐ
DM
Diameter motor
[mm]
DN1
Diameter of connection on delivery side
ⁿ/ₐ
DN0
Diameter of connection on supply side
ⁿ/ₐ
DO1
Outer pipe diameter connection outlet side
[mm]
DO0
Outer pipe diameter connection inlet side
ⁿ/ₐ
F1
Thickness sealing edge
ⁿ/ₐ
H1
Height to centre connection
[mm]
K1
Pitch circle
ⁿ/ₐ
K0
Pitch circle
ⁿ/ₐ
L
Pump diameter
[mm]
L1
Connection length
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N0
Number of bolt holes
ⁿ/ₐ
W
Pump width side 1
[mm]
W1
Centre distance connection
[mm]
W2
Pump width side 2
[mm]
Z1
Working length
[mm]
HHYD
Dimensions
[mm]
HMOT
Dimensions
[mm]
HA
Dimensions
[mm]
HB
Dimensions
[mm]
HC
Dimensions
[mm]
HD
Diameter pump housing
[mm]
DA
Dimensions
[mm]
DC
Dimensions
[mm]
L3
Dimensions
[mm]
R
Dimensions
[mm]
W3
Dimensions
[mm]
NCAB
Number of cables
ⁿ/ₐ
EMU FA05.11W+F12.1-2/9
EMU FA05.11W+F12.1-2/9
EMU FA05.11W+F12.1-2/9
WILO SE
Submersible sewage pump w...
EMU FA05.11W+F12.1-2/9
EC010733
0
5.1301. EN-GJL-250
EN-GJL-250
Grey cast iron
EN-GJL-250
Stainless steel
Gx2CrNiMoNb19-11-2
0
0
0
0
10.000
Detachable
20.000
400
3
60
3.600
2.200
1.500
H
3420.000
0
0
3.000
3.000
G 2
50
PN 10
DIN ISO 228-1
No connection
40.000
no
S1
IP68
no
198.000
0
20.000
0
no
23.000
no
yes
No connection
-
0
-
-
Vortex impeller
Direct On Line (DOL)
0
0
4G1.5
0
H07RN-F
0
Horizontal connection
Screwed connection outer ...
0
0
0
0
0
0
0
0
129
G 2
-
50
0
0
43
0
0
198
113
0
0
170
0
85
113
77
350
3
77
0
0
167
170
0
20
0
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Etanorm 2a - Standardised Water Pump
KSB
06.02.2024
Amarex - Submersible pump
KSB
14.04.2024
Rexa MINI3-S
Wilo
15.04.2024
Suspension unit
Wilo
15.04.2024
With Frequency Converter
Wilo
15.04.2024
With Frequency Converter (UK)
Wilo
15.04.2024
C05-32
Wilo
15.04.2024
FA 08.34
Wilo
15.04.2024
V06-62
Wilo
15.04.2024
V04
Wilo
15.04.2024
Amarex N 1-guide rail arrangement - Submersible motor pumps
KSB
06.02.2024
FA 08.52
Wilo
15.04.2024
Q15-84
Wilo
15.04.2024
Rexa FIT-S
Wilo
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表