目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Extension RU7
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
Exstension (RU7)
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/exstension_ru7/extension_ru7.prj},{NB=2U07003-RU7},{CODE=2U07003},{REF=RU7},{DI=1/4},{DIIXY=0.25000},{L=35.5},{D=4.0},{INFO=Catalogue},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
L
[mm]
D
[mm]
INFO
Catalogue
ⁿ/ₐ
2007001-R7
2007001
R7
5/32
34.0
2.0
Catalogue
2U07003-RU7
2U07003
RU7
1/4
35.5
4.0
Catalogue
2L07004-RL7
2L07004
RL7
5/16
37.5
6.0
Catalogue
2U07005-RU7
2U07005
RU7
3/8
44.0
7.3
Catalogue
2U07006-RU7
2U07006
RU7
1/2
50.8
10.5
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表