目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EWN-SST-p - Wing nuts with stainless steel stud
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
EWN.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ewn_combi/ewn_sst_p_asmtab.prj},{NB=Wing nuts with stainless steel stud EWN.48 SST-p-M8x30-C2},{CODE=224551-C2},{DESCRIPTION=EWN.48 SST-p-M8x30-C2},{DIM01=47},{D2=0.000},{D3=0.000},{L3=0.000},{DIM02=M8},{DIM03=24},{DIM04=13.5},{DIM05=30},{DIM06=5.5},{DIM07=7},{NDM=8.000},{KDM=6.466},{DIM08=11},{WEIGHT=22},{R=0.922},{G=0.416},{B=0.039},{H=5.97},{C=2},{DESCRIPTIONX=1},{PPATH=ewn_sst_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
b
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Wing nuts with stainless ...
224441-C1
EWN.40 SST-p-M5x16 -C1
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C17
EWN.40 SST-p-M5x16 -C17
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C2
EWN.40 SST-p-M5x16 -C2
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C3
EWN.40 SST-p-M5x16 -C3
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C4
EWN.40 SST-p-M5x16 -C4
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C5
EWN.40 SST-p-M5x16 -C5
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224441-C6
EWN.40 SST-p-M5x16 -C6
40
M5
20
13.5
16
4.0
6
9
9
Wing nuts with stainless ...
224443-C1
EWN.40 SST-p-M5x20 -C1
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C17
EWN.40 SST-p-M5x20 -C17
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C2
EWN.40 SST-p-M5x20 -C2
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C3
EWN.40 SST-p-M5x20 -C3
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C4
EWN.40 SST-p-M5x20 -C4
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C5
EWN.40 SST-p-M5x20 -C5
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224443-C6
EWN.40 SST-p-M5x20 -C6
40
M5
20
13.5
20
4.0
6
9
9
Wing nuts with stainless ...
224453-C1
EWN.40 SST-p-M6x20 -C1
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C17
EWN.40 SST-p-M6x20 -C17
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C2
EWN.40 SST-p-M6x20 -C2
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C3
EWN.40 SST-p-M6x20 -C3
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C4
EWN.40 SST-p-M6x20 -C4
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C5
EWN.40 SST-p-M6x20 -C5
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224453-C6
EWN.40 SST-p-M6x20 -C6
40
M6
20
13.5
20
4.0
6
11
9
Wing nuts with stainless ...
224457-C1
EWN.40 SST-p-M6x30 -C1
40
M6
20
13.5
30
4.0
6
11
9
Wing nuts with stainless ...
224457-C17
EWN.40 SST-p-M6x30 -C17
40
M6
20
13.5
30
4.0
6
11
9
Wing nuts with stainless ...
224457-C2
EWN.40 SST-p-M6x30 -C2
40
M6
20
13.5
30
4.0
6
11
9
Wing nuts with stainless ...
224457-C3
EWN.40 SST-p-M6x30 -C3
40
M6
20
13.5
30
4.0
6
11
9
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表