目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERZ.SST-p - Adjustable handles
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERZ. (inch sizes)
ERZ-SST-p (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/erz_combi/erz_sst_p/erz_sst_p.prj},{NB=Adjustable handles ERZ.63 SST-3/8-16-079-C2},{CODE=90239649-C2},{DESCRIPTION=ERZ.63 SST-3/8-16-079-C2},{DIM01=2.48},{DIM02=3/8-16},{DIM03=2.89},{DIM04=0.71},{DIM05=1.50},{DIM06=1.61},{DIM07=1.22},{DIM08=0.14},{DIM09=1.06},{DIM10=0.53},{DIM11=0.79},{DIM12=0.53},{DIM13=24},{WEIGHT=0.10},{NDM=0.3750},{KDM=0.255},{COLOR=0.92,0.42,0.04,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[Inch]
DIM02
d
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
D
[Inch]
DIM05
H
[Inch]
DIM06
H1
[Inch]
DIM07
h1
[Inch]
DIM08
h2
[Inch]
DIM09
h3
[Inch]
DIM10
d1
[Inch]
DIM11
l
[Inch]
DIM12
l1
[Inch]
DIM13
Teeth no.
[z]
WEIGHT
Weight
[lbs]
Adjustable handles ERZ.44...
90239255-C1
ERZ.44 SST-1/4-20-063-C1
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.05
Adjustable handles ERZ.44...
90239255-C2
ERZ.44 SST-1/4-20-063-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.05
Adjustable handles ERZ.44...
90239255-C3
ERZ.44 SST-1/4-20-063-C3
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.05
Adjustable handles ERZ.44...
90239255-C6
ERZ.44 SST-1/4-20-063-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.05
Adjustable handles ERZ.44...
90239257-C1
ERZ.44 SST-1/4-20-079-C1
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.05
Adjustable handles ERZ.44...
90239257-C2
ERZ.44 SST-1/4-20-079-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.05
Adjustable handles ERZ.44...
90239257-C3
ERZ.44 SST-1/4-20-079-C3
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.05
Adjustable handles ERZ.44...
90239257-C6
ERZ.44 SST-1/4-20-079-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.05
Adjustable handles ERZ.44...
90239259-C1
ERZ.44 SST-1/4-20-098-C1
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.05
Adjustable handles ERZ.44...
90239259-C2
ERZ.44 SST-1/4-20-098-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.05
Adjustable handles ERZ.44...
90239259-C3
ERZ.44 SST-1/4-20-098-C3
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.05
Adjustable handles ERZ.44...
90239259-C6
ERZ.44 SST-1/4-20-098-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.05
Adjustable handles ERZ.44...
90239423-C1
ERZ.44 SST-1/4-20-126-C1
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.06
Adjustable handles ERZ.44...
90239423-C2
ERZ.44 SST-1/4-20-126-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.06
Adjustable handles ERZ.44...
90239423-C3
ERZ.44 SST-1/4-20-126-C3
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.06
Adjustable handles ERZ.44...
90239423-C6
ERZ.44 SST-1/4-20-126-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.06
Adjustable handles ERZ.44...
90239425-C1
ERZ.44 SST-1/4-20-157-C1
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.06
Adjustable handles ERZ.44...
90239425-C2
ERZ.44 SST-1/4-20-157-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.06
Adjustable handles ERZ.44...
90239425-C3
ERZ.44 SST-1/4-20-157-C3
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.06
Adjustable handles ERZ.44...
90239425-C6
ERZ.44 SST-1/4-20-157-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.06
Adjustable handles ERZ.44...
90239426-C1
ERZ.44 SST-1/4-20-177-C1
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.77
0.43
18
0.06
Adjustable handles ERZ.44...
90239426-C2
ERZ.44 SST-1/4-20-177-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.77
0.43
18
0.06
Adjustable handles ERZ.44...
90239426-C3
ERZ.44 SST-1/4-20-177-C3
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.77
0.43
18
0.06
Adjustable handles ERZ.44...
90239426-C6
ERZ.44 SST-1/4-20-177-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.77
0.43
18
0.06
Adjustable handles ERZ.63...
90239455-C1
ERZ.63 SST-5/16-18-079-C1
2.48
5/16-18
2.89
0.71
1.50
1.61
1.22
0.14
1.06
0.53
0.79
0.53
24
0.10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表