目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ERR - Quick fitting
Pedrotti
Normalised
Standard elements for injection and die casting molds
ERR Quick fitting
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/err/err_1.prj},{NB=ERR/45-6 x 18},{TYP=ERR},{CODICE=ERR/45°-6},{D1=6},{D2=10},{D3=18},{L=41},{L1=18},{MATERIALE=Ottone},{GRAD=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
CODICE
Code
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
L
Length
[mm]
L1
[mm]
MATERIALE
Material
ⁿ/ₐ
ERR/0-6 x 0
ERR
ERR 6
6
10
18
47
0
Brass
ERR/0-9 x 0
ERR
ERR 9
9
14
25
61
0
Brass
ERR/45-6 x 18
ERR
ERR/45°-6
6
10
18
41
18
Brass
ERR/45-9 x 24
ERR
ERR/45°-9
9
14
25
52
24
Brass
ERR/90-6 x 18
ERR
ERR/90°-6
6
10
18
41
18
Brass
ERR/90-9 x 24
ERR
ERR/90°-9
9
14
25
52
24
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表