目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EPPO - EPPO1 internal door kit
ETA
E COMP Compact Cabinets
Accessories
Doors
Powered by
CAD模型選擇
{eta/ecomp/accessories/door/eppo1_asmtab.prj},{NB=EPPO1614architecture350},{CODE=EPPO1614},{IDNR=},{CODEAC=ECOMP61440},{B=600},{A=140},{LL=515},{HH=1290},{U=429},{V=1250},{DESCRGEN=PORTA INTERNA E COMP 600X1400},{DESCRAGG=LAMIERA - RAL7035},{MAT=Telaio e porta: lamiera d'acciaio},{SMAT=Telaio e porta: 1,5mm},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{L=715},{H=1100},{P=0},{WEIGHT=20.286},{IP=Esterno: IP55 Interno: IP20},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
CODEAC
Nr. Cabinet code
ⁿ/ₐ
B
Cabinet dimension B
[mm]
A
Cabinet dimension A
[mm]
LL
Door dimension L
[mm]
HH
Door dimension H
[mm]
U
Luce porta door dimension U
[mm]
V
Luce porta door dimension V
[mm]
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
L
[mm]
H
[mm]
P
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
EPPO1612
EPPO1612
ECOMP61240
600
1200
515
1090
429
1050
E COMP Inner door 600X120...
Steel plate - RAL7035
Frame and door: sheet ste...
Frame and door: 1,5mm
Standard electrostatic cy...
RAL7035 textured finish
515
1100
0
17.388
External: IP55 internal: ...
Il kit comprende telaio, ...
1 pz.
Brown cardboard box
17.588
ETAE.EPPO1612.edz
EPPO1614
EPPO1614
ECOMP61440
600
140
515
1290
429
1250
E COMP Inner door 600X140...
Steel plate - RAL7035
Frame and door: sheet ste...
Frame and door: 1,5mm
Standard electrostatic cy...
RAL7035 textured finish
715
1100
0
20.286
External: IP55 internal: ...
Il kit comprende telaio, ...
1 pz.
Brown cardboard box
20.486
ETAE.EPPO1614.edz
EPPO1812
EPPO1812
ECOMP81240
800
1200
715
1090
629
1050
E COMP Inner door 800X120...
Steel plate - RAL7035
Frame and door: sheet ste...
Frame and door: 1,5mm
Standard electrostatic cy...
RAL7035 textured finish
515
1300
0
23.184
External: IP55 internal: ...
Il kit comprende telaio, ...
1 pz.
Brown cardboard box
23.384
ETAE.EPPO1812.edz
EPPO1814
EPPO1814
ECOMP81440
800
1400
715
1290
629
1250
E COMP Inner door 800X140...
Steel plate - RAL7035
Frame and door: sheet ste...
Frame and door: 1,5mm
Standard electrostatic cy...
RAL7035 textured finish
715
1300
0
27.048
External: IP55 internal: ...
Il kit comprende telaio, ...
1 pz.
Brown cardboard box
27.248
ETAE.EPPO1814.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表