Enorm 2-Z-E
EMUGE-FRANKEN
EMUGE
M/C Tap
G
EMUGE-Z
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/g/emuge-z/enorm202-z-e.prj},{NB=C0513500.4042},{SHA256=qGYPTzsSZrHtl7rie+U1gJI/GIM8FpqxtrMVgFFLC7U=},{INAME=C0513500_4042_gen},{NAME=C0513500_4042_gen},{DOC=enorm202-z-e/c0513500_4042.pdf},{J21=C0513500.4042},{J22=En.2-Z/E},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 5156},{J6=ZYL02502105},{A1=G},{A21=33.249},{A22=1.0000},{A24=1},{A3=2.309},{A4=11},{A5=MIN},{A8=20.0},{B3=160},{C11=ZYL},{C12=21},{C2=0250},{C3=25},{C31=h9},{D2=R},{D7=0.580},{F1=R},{G3=E},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm202-z-e/c0513500_4042.dxf},{XML=enorm202-z-e/c0513500_4042.xml},{CSV=enorm202-z-e/c0513500_4042.csv},{STP=enorm202-z-e/c0513500_4042_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0513500.4034
C0513500.4034
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL00602105
G
7.723
0.0625
1/16
0.907
28
4.9
90
ZYL
21
60
6
h9
R
0.018
R
E
HSS-E
0
--
DIN4000-80
C0513500.4035
C0513500.4035
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL00702105
G
9.728
0.1250
1/8
0.907
28
5.5
90
ZYL
21
70
7
h9
R
0.025
R
E
HSS-E
0
--
DIN4000-80
C0513500.4036
C0513500.4036
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01102105
G
13.157
0.2500
1/4
1.337
19
9.0
100
ZYL
21
110
11
h9
R
0.068
R
E
HSS-E
0
--
DIN4000-80
C0513500.4037
C0513500.4037
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01202105
G
16.662
0.3750
3/8
1.337
19
9.0
100
ZYL
21
120
12
h9
R
0.083
R
E
HSS-E
0
--
DIN4000-80
C0513500.4038
C0513500.4038
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01602105
G
20.955
0.5000
1/2
1.814
14
12.0
125
ZYL
21
160
16
h9
R
0.182
R
E
HSS-E
0
--
DIN4000-80
C0513500.4039
C0513500.4039
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01802105
G
22.911
0.6250
5/8
1.814
14
14.5
125
ZYL
21
0180
18
h9
R
0.228
R
E
HSS-E
0
--
DIN4000-80
C0513500.4040
C0513500.4040
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL02002105
G
26.441
0.7500
3/4
1.814
14
16.0
140
ZYL
21
0200
20
h9
R
0.320
R
E
HSS-E
0
--
DIN4000-80
C0513500.4041
C0513500.4041
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL02202105
G
30.201
0.8750
7/8
1.814
14
18.0
150
ZYL
21
0220
22
h9
R
0.425
R
E
HSS-E
0
--
DIN4000-80
C0513500.4042
C0513500.4042
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL02502105
G
33.249
1.0000
1
2.309
11
20.0
160
ZYL
21
0250
25
h9
R
0.580
R
E
HSS-E
0
--
DIN4000-80
C0513500.4044
C0513500.4044
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL03202105
G
41.910
1.2500
1 1/4
2.309
11
24.0
170
ZYL
21
0320
32
h9
R
1.006
R
E
HSS-E
0
--
DIN4000-80
C0513500.4046
C0513500.4046
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL03602105
G
47.803
1.5000
1 1/2
2.309
11
29.0
190
ZYL
21
0360
36
h9
R
1.496
R
E
HSS-E
0
--
DIN4000-80
C0513530.4035
C0513530.4035
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL00702105
G
9.728
0.1250
1/8
0.907
28
0.05
5.5
90
ZYL
21
0070
7
h9
R
0.025
R
E
HSS-E
0
--
DIN4000-80
C0513530.4036
C0513530.4036
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01102105
G
13.157
0.2500
1/4
1.337
19
0.05
9.0
100
ZYL
21
0110
11
h9
R
0.068
R
E
HSS-E
0
--
DIN4000-80
C0513530.4037
C0513530.4037
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01202105
G
16.662
0.3750
3/8
1.337
19
0.05
9.0
100
ZYL
21
0120
12
h9
R
0.083
R
E
HSS-E
0
--
DIN4000-80
C0513530.4038
C0513530.4038
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01602105
G
20.955
0.5000
1/2
1.814
14
0.05
12.0
125
ZYL
21
0160
16
h9
R
0.172
R
E
HSS-E
0
--
DIN4000-80
C0513530.4039
C0513530.4039
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL01802105
G
22.911
0.6250
5/8
1.814
14
0.05
14.5
125
ZYL
21
0180
18
h9
R
0.228
R
E
HSS-E
0
--
DIN4000-80
C0513530.4040
C0513530.4040
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL02002105
G
26.441
0.7500
3/4
1.814
14
0.05
16.0
140
ZYL
21
0200
20
h9
R
0.320
R
E
HSS-E
0
--
DIN4000-80
C0513530.4042
C0513530.4042
En.2-Z/E
E
1
HSSE
DIN 5156
ZYL02502105
G
33.249
1.0000
1
2.309
11
0.05
20.0
160
ZYL
21
0250
25
h9
R
0.580
R
E
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Enorm 2-STEEL
EMUGE-FRANKEN
23.11.2017
3111 - DIN6527L SC END MILL
Gühring
05.04.2024
Rekord 2B-STEEL-M-TIN
EMUGE-FRANKEN
23.11.2017
Enorm 2-Z-E-TIN
EMUGE-FRANKEN
23.11.2017
3047 - WN "FIRE" SC END MILL
Gühring
11.02.2021
Enorm 2-Z50
EMUGE-FRANKEN
23.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表