您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
End cover, PA, black - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Profil covering
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/profilabdeckungen/abdeckk_sw.prj},{NB=4000421#AbkkapSW_G-/GG-30},{BEST=4000421},{AUSF=2.0},{A=30},{B=0},{B1=0.000},{C=3},{D=0},{D1=0.000},{R1=0.000},{RF=1.000},{A1=0.000},{A2=21.000},{AB1=0.000},{AB2=0.000},{BA=0.000},{B2=0.000},{B3=0.000},{F=2.000},{DB=0.000},{DST1=3.800},{DST2=0.000},{ST1=10.000},{ST2=0.000},{RA=1.000},{RK=2.000},{WI=15.000},{SPAB=50},{CNSMASSEXACT=0.00},{A1HELP=1},{A2HELP=1},{COND=2},{ARTIKEL=Abdeckkappe Kunststoff schwarz},{TYPE=G-/GG-30},{TYPEHELP=S/G/GG30},{R=-},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=3-5 Arbeitstage},{ECLASS80=23-36-02-90},{WARENNUMMER=39235090}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4000421#_Abdeckkappe Kuns...
End cover, PA, black
G-/GG-30
4000421
30
0
3
0
Purchase only in pack qua...
0.00
3-5 working days after re...
23-36-02-90
39235090
4100421#_Abdeckkappe Kuns...
End cover, PA, black
F-R30
4100421
30
0
3
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4308421#_Abdeckkappe Kuns...
End cover, PA, black
F-30x60
4308421
30
60
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4318421#_Abdeckkappe Kuns...
End cover, PA, black
F-30x80
4318421
30
80
4
0
Purchase only in pack qua...
0.02
3-5 working days after re...
23-36-02-90
39162000
4298421#_Abdeckkappe Kuns...
End cover, PA, black
F-30x100
4298421
30
100
4
0
Purchase only in pack qua...
0.03
3-5 working days after re...
23-36-02-90
39162000
4328421#_Abdeckkappe Kuns...
End cover, PA, black
F-30x120
4328421
30
120
4
0
Purchase only in pack qua...
0.02
3-5 working days after re...
23-36-02-90
39162000
4338421#_Abdeckkappe Kuns...
End cover, PA, black
F-30x160
4338421
30
160
4
0
Purchase only in pack qua...
0.02
3-5 working days after re...
23-36-02-90
39162000
4010421#_Abdeckkappe Kuns...
End cover, PA, black
F-40-L,F-G/GG40
4010421
40
0
4
0
Purchase only in pack qua...
0.04
3-5 working days after re...
23-36-02-90
39162000
4030421#_Abdeckkappe Kuns...
End cover, PA, black
F-40x80,F-40x80-L
4030421
40
80
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4648421#_Abdeckkappe Kuns...
End cover, PA, black
F-40x120
4648421
40
120
4
0
Purchase only in pack qua...
0.00
3-5 working days after re...
23-36-02-90
39162000
4658421#_Abdeckkappe Kuns...
End cover, PA, black
F-40x160
4658421
40
160
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4088421#_Abdeckkappe Kuns...
End cover, PA, black
F-50,F-50-L
4088421
50
0
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4668421#_Abdeckkappe Kuns...
End cover, PA, black
F-50x100
4668421
50
100
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4678421#_Abdeckkappe Kuns...
End cover, PA, black
F-50x200
4678421
50
200
4
0
Purchase only in pack qua...
0.03
3-5 working days after re...
23-36-02-90
39162000
4121421#_Abdeckkappe Kuns...
End cover, PA, black
F-60,F-60/1,F-60-L
4121421
60
0
4
0
Purchase only in pack qua...
0.00
3-5 working days after re...
23-36-02-90
39162000
4068421#_Abdeckkappe Kuns...
End cover, PA, black
F-60x120
4068421
60
120
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4040421#_Abdeckkappe Kuns...
End cover, PA, black
F-80,F-80-L
4040421
80
0
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4688421#_Abdeckkappe Kuns...
End cover, PA, black
F-80x120
4688421
80
120
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4078421#_Abdeckkappe Kuns...
End cover, PA, black
F-80x160
4078421
80
160
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4698421#_Abdeckkappe Kuns...
End cover, PA, black
F-100
4698421
100
0
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4168421#_Abdeckkappe Kuns...
End cover, PA, black
F-120
4168421
120
0
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4388421#_Abdeckkappe Kuns...
End cover, PA, black
15x40
4388421
15
40
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4348421#_Abdeckkappe Kuns...
End cover, PA, black
15x60
4348421
15
60
4
0
Purchase only in pack qua...
0.00
3-5 working days after re...
23-36-02-90
39162000
4358421#_Abdeckkappe Kuns...
End cover, PA, black
15x80
4358421
15
80
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
4368421#_Abdeckkappe Kuns...
End cover, PA, black
15x120
4368421
15
120
4
0
Purchase only in pack qua...
0.01
3-5 working days after re...
23-36-02-90
39162000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Angle brackets -Guss- - Connection technology
RK Rose+Krieger
25.01.2024
Flange bracket - Connection technology
RK Rose+Krieger
25.01.2024
End cover, PA, coloured - Accessories
RK Rose+Krieger
22.02.2024
Slot stone -N- - Accessories
RK Rose+Krieger
26.01.2024
End plate covers profile face - Accessories
RK Rose+Krieger
24.01.2024
Cover profile - Plastic - accessories
RK Rose+Krieger
22.02.2024
Gelenkstellfuß mit Schwingungsdämpfer - accessories
RK Rose+Krieger
19.02.2024
Castor with brake - accessories
RK Rose+Krieger
25.01.2024
Handle - accessories
RK Rose+Krieger
24.01.2024
adjustable foot -plastic- - accessories
RK Rose+Krieger
24.01.2024
Angle bracket for profiles F-40, F-40x80, F-50, F60, F80 - Connection techn...
RK Rose+Krieger
25.01.2024
Aluminium Profil - F 40x40 - Structural profiles
RK Rose+Krieger
24.01.2024
Corner joint KL/KLE/KLA/KLK - Connection technology
RK Rose+Krieger
25.01.2024
Cover profile -Aluminium - accessories
RK Rose+Krieger
22.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表