目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 639 - Wing screws, small type
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Wing Screws, Wing Nuts
EN 639
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/wing_screws_nuts/en639/gn639.prj},{NB=Fluegelschraube EN 639-32-M6-10},{PARTNUMBER=EN 639-32-M6-10},{ITEMID=639-32-M6-10},{D1=32},{D2=M6},{DX2=6.000},{L=10},{LX1=10,16,20,25},{D3=12.0},{B=6.0},{H1=16.5},{H2=3.5},{DX3=15.220},{DX4=6.750},{DX5=7.000},{DX6=7.280},{RX1=9.250},{RX2=0.500},{RX3=6.000},{RX4=4.000},{RX5=2.500},{WX1=10.000},{BX1=2.470},{BX2=2.250},{BX3=4.750},{RX6=5.000},{RX7=23.090},{RX8=55.510},{RX9=0.500},{HX1=69.030},{HX2=3.350},{HX3=26.110},{HX4=11.500},{HX5=15.000},{DX7=7.750},{DX8=0.300},{DX9=6.500},{DX10=11.000},{DX11=4.980},{DX12=4.000},{RX10=11.090},{HX6=15.220},{RX11=3.750},{WEIGHT=0.0080},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
B
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wing nut EN 639-32-M4-10
EN 639-32-M4-10
32
M4
10
12.0
6.0
16.5
3.5
0.0073
84879090
YES
Wing nut EN 639-32-M4-16
EN 639-32-M4-16
32
M4
16
12.0
6.0
16.5
3.5
0.0073
84879090
YES
Wing nut EN 639-32-M5-10
EN 639-32-M5-10
32
M5
10
12.0
6.0
16.5
3.5
0.0073
84879090
YES
Wing nut EN 639-32-M5-16
EN 639-32-M5-16
32
M5
16
12.0
6.0
16.5
3.5
0.0073
84879090
YES
Wing nut EN 639-32-M5-20
EN 639-32-M5-20
32
M5
20
12.0
6.0
16.5
3.5
0.0073
84879090
YES
Wing nut EN 639-32-M6-10
EN 639-32-M6-10
32
M6
10
12.0
6.0
16.5
3.5
0.0080
84879090
YES
Wing nut EN 639-32-M6-16
EN 639-32-M6-16
32
M6
16
12.0
6.0
16.5
3.5
0.0090
84879090
YES
Wing nut EN 639-32-M6-20
EN 639-32-M6-20
32
M6
20
12.0
6.0
16.5
3.5
0.0110
84879090
YES
Wing nut EN 639-32-M6-25
EN 639-32-M6-25
32
M6
25
12.0
6.0
16.5
3.5
0.0130
84879090
YES
Wing nut EN 639-40-M8-16
EN 639-40-M8-16
40
M8
16
13.5
6.5
21.0
4.5
0.0150
84879090
YES
Wing nut EN 639-40-M8-20
EN 639-40-M8-20
40
M8
20
13.5
6.5
21.0
4.5
0.0170
84879090
YES
Wing nut EN 639-40-M8-25
EN 639-40-M8-25
40
M8
25
13.5
6.5
21.0
4.5
0.0170
84879090
YES
Wing nut EN 639-40-M8-30
EN 639-40-M8-30
40
M8
30
13.5
6.5
21.0
4.5
0.0200
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表