您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EMOX Horizontal cabinet - Cabinet with horizontal double door
ETA
EMOX Monobloc Cabinets
Full cabinets
Horizontal Cabinet
Powered by
CAD模型選擇
{eta/emox/full_cabinets/armadio_orizzontale/porta_doppia_cieca_a_asmtab.prj},{NB=EMOX121004PRarchitecture350},{CODE=EMOX121004PR},{SER=1},{B=1200},{A=1009},{P=415},{C=995},{D=271},{E=448},{F=220},{L=1085},{H=885},{I=350},{WEIGHT=90.662},{WEIGHTPACK=105.662},{LA=1200},{AL=1009},{PR=500},{P1=514},{M=445},{N=1430},{NX=1430},{DW=19.0},{NH1=3},{NH2=350},{NH3=0},{VER1=2},{VER2=1},{DESCRGEN=ARMADIO EMOX PR 1200X1000X400},{DESCRAGG=MONOBLOCCO - PORTA ANT. CIECA},{MAT=Involucro: lamiera d'acciaio DC01},{SMAT=Involucro: 1,5mm},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
B
[mm]
A
[mm]
P
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
H
L
[mm]
I
I max
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
MARCHI CONF
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
ⁿ/ₐ
EMOX120804PRarchitecture3...
EMOX120804PR
E MOX PR Cabinet 1200X800...
Monobloc - blank door
Housing: DC01 sheet steel
Housing:1,5mm
Standard electrostatic cy...
Enclosure and door: colou...
1200
809
415
995
271
448
220
1085
685
350
74.100
IP55
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1 pz.
Pallet + ETA green cardbo...
89.100
ETAE.EMOX120804PR.edz
EMOX121004PRarchitecture3...
EMOX121004PR
E MOX PR Cabinet 1200X100...
Monobloc - blank door
Housing: DC01 sheet steel
Housing:1,5mm
Standard electrostatic cy...
Enclosure and door: colou...
1200
1009
415
995
271
448
220
1085
885
350
90.662
IP55
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1 pz.
Pallet + ETA green cardbo...
105.662
ETAE.EMOX121004PR.edz
EMOX141004PRarchitecture3...
EMOX141004PR
E MOX PR Cabinet 1400X100...
Monobloc - blank door
Housing: DC01 sheet steel
Housing:1,5mm
Standard electrostatic cy...
Enclosure and door: colou...
1400
1009
415
1195
271
548
220
1285
885
350
102.092
IP55
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1 pz.
Pallet + ETA green cardbo...
117.092
ETAE.EMOX141004PR.edz
EMOX161004PRarchitecture3...
EMOX161004PR
E MOX PR Cabinet 1600X10...
Monobloc - blank door
Housing: DC01 sheet steel
Housing:1,5mm
Standard electrostatic cy...
Enclosure and door: colou...
1600
1009
415
1395
271
648
220
1485
885
350
113.436
IP55
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1 pz.
Pallet + ETA green cardbo...
128.436
ETAE.EMOX161004PR.edz
EMOX181004PRarchitecture3...
EMOX181004PR
E MOX PR Cabinet 1800X100...
Monobloc - blank door
Housing: DC01 sheet steel
Housing:1,5mm
Standard electrostatic cy...
Enclosure and door: colou...
1800
1009
415
1595
271
748
220
1685
885
350
131.000
IP55
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1 pz.
Pallet + ETA green cardbo...
146.000
ETAE.EMOX181004PR.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表