ELK500V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.00mm,M2.5,300V,13.5A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Terminal Blocks
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/screw20connection/elk500v-xxp.prj},{NB=ELK500V-12P},{NAME=ELK500V-12P},{PREVIEW=../../../_pool_/e8/95/elk500v-xxp.png},{PTTE=PCB Terminal Blocks},{PH=5.00},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=60},{WH=8.1},{HH=10.6},{PNDS=0.5x0.9},{PNLH=3.8},{PCB_HD=1.3},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=400},{RDCT=17.5},{RDVE2_2=630},{RDVE3_2=400},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.14},{CCSS_MAX=1.5},{CCSSD_MIN=0.14},{CCSSD_MAX=1.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=1},{CWSCSS_MIN=0.14},{CWSCSS_MAX=0.75}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PNLH
Pin length
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
LR_A
LR Approval
ⁿ/ₐ
CSC_R
CSA Recognized
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
ELK500V-02P
ELK500V-02P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
10
8.1
10.6
0.5x0.9
3.8
1.3
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-03P
ELK500V-03P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
15
8.1
10.6
0.5x0.9
3.8
1.3
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-04P
ELK500V-04P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
20
8.1
10.6
0.5x0.9
3.8
1.3
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-05P
ELK500V-05P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
25
8.1
10.6
0.5x0.9
3.8
1.3
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-06P
ELK500V-06P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
30
8.1
10.6
0.5x0.9
3.8
1.3
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-07P
ELK500V-07P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
35
8.1
10.6
0.5x0.9
3.8
1.3
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-08P
ELK500V-08P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
40
8.1
10.6
0.5x0.9
3.8
1.3
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-09P
ELK500V-09P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
45
8.1
10.6
0.5x0.9
3.8
1.3
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-10P
ELK500V-10P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
50
8.1
10.6
0.5x0.9
3.8
1.3
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-11P
ELK500V-11P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
55
8.1
10.6
0.5x0.9
3.8
1.3
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-12P
ELK500V-12P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
60
8.1
10.6
0.5x0.9
3.8
1.3
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-13P
ELK500V-13P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
65
8.1
10.6
0.5x0.9
3.8
1.3
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-14P
ELK500V-14P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
70
8.1
10.6
0.5x0.9
3.8
1.3
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-15P
ELK500V-15P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
75
8.1
10.6
0.5x0.9
3.8
1.3
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-16P
ELK500V-16P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
80
8.1
10.6
0.5x0.9
3.8
1.3
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-17P
ELK500V-17P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
85
8.1
10.6
0.5x0.9
3.8
1.3
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-18P
ELK500V-18P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
90
8.1
10.6
0.5x0.9
3.8
1.3
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-19P
ELK500V-19P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
95
8.1
10.6
0.5x0.9
3.8
1.3
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-20P
ELK500V-20P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
100
8.1
10.6
0.5x0.9
3.8
1.3
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-21P
ELK500V-21P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
105
8.1
10.6
0.5x0.9
3.8
1.3
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-22P
ELK500V-22P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
110
8.1
10.6
0.5x0.9
3.8
1.3
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-23P
ELK500V-23P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
115
8.1
10.6
0.5x0.9
3.8
1.3
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
ELK500V-24P
ELK500V-24P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
120
8.1
10.6
0.5x0.9
3.8
1.3
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
17.5
630
400
250
4
4
4
0.14
1.5
0.14
1.5
0.25
1
0.25
1
0.14
0.75
0.14
0.75
0.25
0.5
300
13.5
300
10
30
16
30
16
M2.5
0.6x3.5,PH1
0.4
0.5
5~6
YES
120
-40
YES
YES
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성