您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.F P - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_f/lmp_f_p_asmtab.prj},{NB=Levelling elements for ground mounting LMP.F-60-SST-M16-75(0)},{CODE=405211},{DESCRIPTION=LMP.F-60-SST-M16-75},{VER=2},{POS=0},{DIM01=60},{DIM02=M16},{NDM=16},{DIM03=75},{DIM04=17},{DIM04X=0},{DIM05=2.5},{DIM06=50},{DIM07=12},{DIM08=8},{DIM08X=8},{DIM09=16000},{WEIGHT=189},{PPATH=lmp_f_p_asmtpl.prj},{DIM044=13},{DIM088=17},{DIM088X=17},{DIM099=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l3
[mm]
DIM06
l4
[mm]
DIM07
s
[mm]
DIM08
s1
[mm]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
404946
LMP.F-50-M8-40
50
M8
40
11
2.5
45
17
-
8000
60
Levelling elements for gr...
404947
LMP.F-50-M8-50
50
M8
50
11
2.5
45
17
-
8000
70
Levelling elements for gr...
404948
LMP.F-50-M8-63
50
M8
63
11
2.5
45
17
-
8000
76
Levelling elements for gr...
404951
LMP.F-50-M10-50
50
M10
50
11
2.5
45
17
-
8000
80
Levelling elements for gr...
404952
LMP.F-50-M10-60
50
M10
60
11
2.5
45
17
-
8000
80
Levelling elements for gr...
404953
LMP.F-50-M10-80
50
M10
80
11
2.5
45
17
-
8000
99
Levelling elements for gr...
404954
LMP.F-50-M10-100
50
M10
100
11
2.5
45
17
-
8000
100
Levelling elements for gr...
404956
LMP.F-50-M12-60
50
M12
60
11
2.5
45
17
-
8000
104
Levelling elements for gr...
404957
LMP.F-50-M12-80
50
M12
80
11
2.5
45
17
-
8000
100
Levelling elements for gr...
404958
LMP.F-50-M12-100
50
M12
100
11
2.5
45
17
-
8000
120
Levelling elements for gr...
404959
LMP.F-50-M12-125
50
M12
125
11
2.5
45
17
-
8000
160
Levelling elements for gr...
404961
LMP.F-50-M16-75
50
M16
75
17
2.5
45
12
8
8000
175
Levelling elements for gr...
404962
LMP.F-50-M16-100
50
M16
100
17
2.5
45
12
8
8000
200
Levelling elements for gr...
404963
LMP.F-50-M16-125
50
M16
125
17
2.5
45
12
8
8000
243
Levelling elements for gr...
404964
LMP.F-50-M16-150
50
M16
150
17
2.5
45
12
8
8000
277
Levelling elements for gr...
404965
LMP.F-50-M16-200
50
M16
200
17
2.5
45
12
8
8000
320
Levelling elements for gr...
405006
LMP.F-60-M8-40
60
M8
40
11
2.5
50
17
-
8000
65
Levelling elements for gr...
405007
LMP.F-60-M8-50
60
M8
50
11
2.5
50
17
-
8000
70
Levelling elements for gr...
405008
LMP.F-60-M8-63
60
M8
63
11
2.5
50
17
-
8000
81
Levelling elements for gr...
405011
LMP.F-60-M10-50
60
M10
50
11
2.5
50
17
-
10000
100
Levelling elements for gr...
405012
LMP.F-60-M10-60
60
M10
60
11
2.5
50
17
-
10000
100
Levelling elements for gr...
405013
LMP.F-60-M10-80
60
M10
80
11
2.5
50
17
-
10000
114
Levelling elements for gr...
405014
LMP.F-60-M10-100
60
M10
100
11
2.5
50
17
-
10000
100
Levelling elements for gr...
405016
LMP.F-60-M12-60
60
M12
60
11
2.5
50
17
-
10000
120
Levelling elements for gr...
405017
LMP.F-60-M12-80
60
M12
80
11
2.5
50
17
-
10000
136
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表