EKN short EPOXY Water PN16
VAG
Butterfly Valves
Butterfly Valves
face-to-face acc. basic series 13
handwheel
EKN short EPOXY Water
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/grundreihe13/handantreib/ekn_kurz_epoxid_wasser/ekn_kurz_epoxid_w_pn16.prj},{NB=VAG-EKN-EP-W_R13_DN450-PN16_H-O(400)},{PN=16},{DN=450},{L1=222},{D=640},{K=585},{B=31.5},{N=20},{D2=31},{D1=400},{E1=320},{E2=528},{E3=462},{E4=80},{E5=111},{E6=88},{E7=405},{H2=310},{H3=325},{L2=250},{DKL1=405.000},{KL2=92.000},{KL3=45.000},{KL4=109.000},{KL5=87.000},{KL6=110.000},{KL7=106.000},{DKL8=77.000},{DKL9=115.000},{DDG=526.000},{DDD=120.000},{DDA=112.000},{LA=64.000},{DDL=548.000},{VD=4.000},{DGD1=175.000},{GJ=57.000},{GA=80.000},{BSV=62},{GHK=123},{GE=132.000},{GR=110.000},{R4=23.000},{DGA=20.000},{GB1=176.000},{DHA1=26.000},{DHA2=17.000},{HA3=180.000},{DHA4=42.000},{HA5=45.000},{HA6=15.000},{GGS=80.300},{IDNR=},{TXT01=VAG EKN Absperrklappe},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
[mm]
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
BSV
[mm]
GHK
[mm]
EKN-EP-W_R13_DN200-PN16_H
16
200
VAG EKN Butterfly Valve
DN200 PN16
Epoxy - R13 - Handwheel (...
152
340
295
20.0
12
23
250
handwheel
169
318
266
50
73
63
226
240
175
185
46
92
EKN-EP-W_R13_DN250-PN16_H
16
250
VAG EKN Butterfly Valve
DN250 PN16
Epoxy - R13 - Handwheel (...
165
400
355
22.0
12
28
250
handwheel
199
351
299
50
73
63
259
240
205
225
46
92
EKN-EP-W_R13_DN300-PN16_H
16
300
VAG EKN Butterfly Valve
DN300 PN16
Epoxy - R13 - Handwheel (...
178
455
410
24.5
12
28
250
handwheel
236
401
349
50
73
63
309
240
232
260
46
92
EKN-EP-W_R13_DN350-PN16_H
16
350
VAG EKN Butterfly Valve
DN350 PN16
Epoxy - R13 - Handwheel (...
190
520
470
26.5
16
28
350
handwheel
261
440
378
63
94
75
333
280
265
270
62
107
EKN-EP-W_R13_DN400-PN16_H
16
400
VAG EKN Butterfly Valve
DN400 PN16
Epoxy - R13 - Handwheel (...
216
580
525
28.0
16
31
400
handwheel
292
523
457
80
111
88
400
310
295
320
62
123
EKN-EP-W_R13_DN450-PN16_H
16
450
VAG EKN Butterfly Valve
DN450 PN16
Epoxy - R13 - Handwheel (...
222
640
585
31.5
20
31
400
handwheel
320
528
462
80
111
88
405
310
325
250
62
123
EKN-EP-W_R13_DN500-PN16_H
16
500
VAG EKN Butterfly Valve
DN500 PN16
Epoxy - R13 - Handwheel (...
229
715
650
31.5
20
34
500
handwheel
357
598
514
100
148
105
439
415
362
300
96
159
EKN-EP-W_R13_DN600-PN16_H
16
600
VAG EKN Butterfly Valve
DN600 PN16
Epoxy - R13 - Handwheel (...
267
840
770
36.0
20
37
500
handwheel
413
677
589
125
173
150
514
484
425
330
96
163
EKN-EP-W_R13_DN700-PN16_H
16
700
VAG EKN Butterfly Valve
DN700 PN16
Epoxy - R13 - Handwheel (...
292
910
840
39.5
24
37
500
handwheel
470
740
652
125
173
150
577
484
460
400
96
163
EKN-EP-W_R13_DN800-PN16_H
16
800
VAG EKN Butterfly Valve
DN800 PN16
Epoxy - R13 - Handwheel (...
318
1025
950
43.0
24
41
400
handwheel
537
807
721
160
218
175
631
535
520
450
116
176
EKN-EP-W_R13_DN900-PN16_H
16
900
VAG EKN Butterfly Valve
DN900 PN16
Epoxy - R13 - Handwheel (...
330
1125
1050
46.5
28
41
500
handwheel
589
856
770
160
218
175
680
555
570
550
116
176
EKN-EP-W_R13_DN1000-PN16_...
16
1000
VAG EKN Butterfly Valve
DN1000 PN16
Epoxy - R13 - Handwheel (...
410
1255
1170
50.0
28
44
400
handwheel
665
1010
889
200
273
208
774
665
635
600
146
236
EKN-EP-W_R13_DN1200-PN16_...
16
1200
VAG EKN Butterfly Valve
DN1200 PN16
Epoxy - R13 - Handwheel (...
470
1485
1390
57.0
32
50
500
handwheel
784
1160
1014
250
335
258
884
740
750
700
170
276
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성