카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2B150. - Lateral Plungers, smooth, with seal, with female thread - INCH
Halder
Standard Parts
Machine and Fixture Elements
EH 2B150. Lateral Plungers smooth, with seal , with female thread - INCH
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2b150_mit_abdich/eh_2b150_asmtab.prj},{NB=2B150.1121 Seitendruckstueck (0)},{BESTNR=2B150.1121},{AUS=Standard-Federkraft},{D1=7/16},{D1X=0.438},{D2=8-32},{D2X=0.164},{F=11.2},{D3=0.248},{L1=0.430},{L2=0.100},{L3=0.177},{L4=0.063},{S=0},{S1=0.063},{D=7/16},{DX=0.438},{TMAX=110},{G=0.089},{PPATH=eh_2b150_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
[인치]
D2
[인치]
F
spring load/F max.
[lb]
D3
+0.008
[인치]
L1
-0.04
[인치]
L2
[인치]
L3
[인치]
L4
[인치]
D
H8
[인치]
TMAX
Temperature
[°C]
G
weight
[oz]
2B150.1120 Lateral plunge...
2B150.1120
light spring load
7/16
8-32
4.5
0.248
0.430
0.100
0.177
0.063
7/16
110
0.082
2B150.1125 Lateral plunge...
2B150.1125
light spring load
7/16
8-32
9.0
0.248
0.430
0.295
0.177
0.063
7/16
110
0.085
2B150.1140 Lateral plunge...
2B150.1140
light spring load
5/8
1/4-20
22.5
0.401
0.709
0.453
0.295
0.079
5/8
110
0.357
2B150.1121 Lateral plunge...
2B150.1121
standard spring load
7/16
8-32
11.2
0.248
0.430
0.100
0.177
0.063
7/16
110
0.089
2B150.1126 Lateral plunge...
2B150.1126
standard spring load
7/16
8-32
16.9
0.248
0.430
0.295
0.177
0.063
7/16
110
0.096
2B150.1141 Lateral plunge...
2B150.1141
standard spring load
5/8
1/4-20
34.0
0.401
0.709
0.453
0.295
0.079
5/8
110
0.317
2B150.1122 Lateral plunge...
2B150.1122
heavy spring load
7/16
8-32
22.5
0.248
0.430
0.100
0.177
0.063
7/16
110
0.096
2B150.1127 Lateral plunge...
2B150.1127
heavy spring load
7/16
8-32
34.0
0.248
0.430
0.295
0.177
0.063
7/16
110
0.107
2B150.1142 Lateral plunge...
2B150.1142
heavy spring load
5/8
1/4-20
45.0
0.401
0.709
0.453
0.295
0.079
5/8
110
0.339
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for appli...
Kerb-Konus
28.03.2024
RMBR, SRMBR - Reamer Bolts Cap Bolt Type
Misumi
03.06.2021
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for appli...
Kerb-Konus
28.03.2024
RAMPA®-Inserts type ESK
RAMPA
24.05.2024
MAE-GESCHL-KLR-ZOLL-RF - Shaft Collars, Clamp Collars Single-Split, Inch Si...
MÄDLER
10.04.2024
BN 48764 - Socket head cap screws, Full thread and fine thread, Stainless S...
Bossard Inch
29.11.2018
SNSS-SD (INCH) - Socket Head Cap Screw / Small Head / Inch Thread
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
EH 2B150. - Lateral Plungers, smooth, without seal, with female thread - IN...
Halder
22.12.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성