目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2B150. - Lateral Plungers smooth, with seal - INCH
Halder
Standard Parts
Machine and Fixture Elements
EH 2B150. Lateral Plungers smooth, with seal - INCH
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2b150_1/eh_2b150_assmtab.prj},{NB=EH 2B150.0141 Seitendruckstueck (0)},{BESTNR=2B150.0141},{BESTNR1=2B15.141},{AUS=Stahl/Standard-Federkraft},{D1=5/8},{D1X=0.625},{D2=0.393},{F=34.0},{L1=0.708},{L2=0.646},{S=0},{D=5/8},{TMAX=110},{G=0.535},{VERS=10.000},{S1=0.12},{PPATH=eh_2b150_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[Inch]
D2
[Inch]
F
spring load/F max.
[lb]
L1
-0.04
[Inch]
L2
[Inch]
D
H8
[Inch]
TMAX
Temperature
[°C]
G
weight
[oz]
EH 2B150.0110 Lateral Plu...
2B150.0110
Steel/light spring load
1/4
0.118
2.2
0.275
0.157
1/4
110
0.024
EH 2B150.0120 Lateral Plu...
2B150.0120
Steel/light spring load
7/16
0.197
4.5
0.430
0.236
7/16
110
0.111
EH 2B150.0125 Lateral Plu...
2B150.0125
Steel/light spring load
7/16
0.236
9.0
0.430
0.393
7/16
110
0.139
EH 2B150.0130 Lateral Plu...
2B150.0130
Steel/light spring load
1/2
0.315
11.2
0.551
0.511
1/2
110
0.261
EH 2B150.0140 Lateral Plu...
2B150.0140
Steel/light spring load
5/8
0.393
22.5
0.708
0.646
5/8
110
0.571
EH 2B150.0111 Lateral Plu...
2B150.0111
Steel/standard spring loa...
1/4
0.118
4.5
0.275
0.157
1/4
110
0.024
EH 2B150.0121 Lateral Plu...
2B150.0121
Steel/standard spring loa...
7/16
0.197
11.2
0.430
0.236
7/16
110
0.117
EH 2B150.0126 Lateral Plu...
2B150.0126
Steel/standard spring loa...
7/16
0.236
16.9
0.430
0.393
7/16
110
0.149
EH 2B150.0131 Lateral Plu...
2B150.0131
Steel/standard spring loa...
1/2
0.315
22.5
0.551
0.511
1/2
110
0.278
EH 2B150.0141 Lateral Plu...
2B150.0141
Steel/standard spring loa...
5/8
0.393
34.0
0.708
0.646
5/8
110
0.535
EH 2B150.0112 Lateral Plu...
2B150.0112
Steel/heavy spring load
1/4
0.118
9.0
0.275
0.157
1/4
110
0.026
EH 2B150.0122 Lateral Plu...
2B150.0122
Steel/heavy spring load
7/16
0.197
21.5
0.430
0.236
7/16
110
0.124
EH 2B150.0127 Lateral Plu...
2B150.0127
Steel/heavy spring load
7/16
0.236
22.5
0.430
0.393
7/16
110
0.161
EH 2B150.0132 Lateral Plu...
2B150.0132
Steel/heavy spring load
1/2
0.315
34.0
0.551
0.511
1/2
110
0.292
EH 2B150.0142 Lateral Plu...
2B150.0142
Steel/heavy spring load
5/8
0.393
45.0
0.708
0.646
5/8
110
0.535
EH 2B150.0150 Lateral Plu...
2B150.0150
Thermoplastic/light sprin...
1/4
0.118
2.2
0.275
0.157
1/4
110
0.014
EH 2B150.0160 Lateral Plu...
2B150.0160
Thermoplastic/light sprin...
7/16
0.197
4.5
0.430
0.236
7/16
110
0.064
EH 2B150.0165 Lateral Plu...
2B150.0165
Thermoplastic/light sprin...
7/16
0.236
9.0
0.430
0.393
7/16
110
0.074
EH 2B150.0170 Lateral Plu...
2B150.0170
Thermoplastic/light sprin...
1/2
0.315
11.2
0.551
0.531
1/2
110
0.114
EH 2B150.0180 Lateral Plu...
2B150.0180
Thermoplastic/light sprin...
5/8
0.393
22.5
0.708
0.646
5/8
110
0.299
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22150. - Lateral Plungers, smooth, with seal
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表