目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2B080. - Spring Plungers, smooth, with collar and ball, self-clamping INCH
Halder
Standard Parts
Machine and Fixture Elements
EH 2B080. Spring plungers smooth, with collar and ball, self-clamping INCH
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2b080/2b080_asmtab.prj},{NB=EH 2B080.0060 federndes Druckstueck (0.059)},{BESTNR=2B080.0060},{AUS=Hülse aus Termoplast, Kugel aus rostfreiem Stahl},{D1=1/4},{D1X=0.2500},{D2=0.197},{D3=0.276},{D4=0.2500},{L1=0.276},{L2=0.039},{S1=0.059},{S=0.059},{F1=1.4},{F2=2.8},{TMIN=-22},{TMAX=122},{LHD1=1/4},{G=0.02},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting},{NDM=0.50},{NDM2=2.25000},{NDM3=0.13},{NDM4=2.50},{NDM5=0.250},{NDM6=0.62},{NDM7=0.12},{PPATH=2b080_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
+0.004
[Inch]
D2
[Inch]
D3
[Inch]
L1
±0.01
[Inch]
L2
[Inch]
F1
Spring load
[lb]
F2
Spring load
[lb]
TMIN
Temperature / min.
[°F]
TMAX
Temperature / max.
[°F]
LHD1
Location hole D1 +0.008
[Inch]
G
Weight
[oz]
EH 2B080.0050 Spring Plun...
2B080.0050
3/16
0.157
0.220
0.236
0.039
1.3
2.1
-22
122
3/16
0.01
EH 2B080.0060 Spring Plun...
2B080.0060
1/4
0.197
0.276
0.276
0.039
1.4
2.8
-22
122
1/4
0.02
EH 2B080.0080 Spring Plun...
2B080.0080
5/16
0.256
0.335
0.354
0.039
1.9
4.5
-22
122
5/16
0.05
EH 2B080.0090 Spring Plun...
2B080.0090
3/8
0.315
0.433
0.531
0.059
2.7
5.0
-22
122
3/8
0.10
EH 2B080.0120 Spring Plun...
2B080.0120
1/2
0.394
0.551
0.630
0.059
3.1
5.6
-22
122
1/2
0.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表