目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25160. - Hinges with mounting thread
Halder
Standard Parts
Machine Elements
EH 25160. Hinges with mounting thread
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25160_7/eh_25160_6_asmtab.prj},{NB=25160.0160 (0) Scharnier},{VERSGN=6},{BESTNR=25160.0160},{AUS=Zink-Druckguss, silber},{ROT=0},{B1=60},{B2=36},{B3=21.5},{D1=M8},{D2=8.3},{H1=15.0},{H2=8},{H3=8.5},{H4=17},{L1=60},{L2=36},{L3=14},{G=194},{D1X=8.000},{D3=8},{PPATH=eh_25160_6/gn_237_c_asmtpl.prj},{VERS=1},{L41=14},{L42=17},{OBVIS=silber},{VERX= 'ZD', 'Zink-Druckguss'},{WER=ZD},{VERSX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
+0.5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
G
Weight
[g]
25160.0050 Hinge
25160.0050
Zinc die-cast, chromed
40
25
14.0
M5
5.3
9.0
5
5.5
11
40
25
12
61
25160.0055 Hinge
25160.0055
Zinc die-cast, chromed
50
30
18.5
M6
6.4
11.5
6
6.5
13
50
30
12
102
25160.0060 Hinge
25160.0060
Zinc die-cast, chromed
60
36
21.5
M8
8.3
15.0
8
8.5
17
60
36
14
194
25160.0150 Hinge
25160.0150
Zinc die-cast, silver
40
25
14.0
M5
5.3
9.0
5
5.5
11
40
25
12
61
25160.0155 Hinge
25160.0155
Zinc die-cast, silver
50
30
18.5
M6
6.4
11.5
6
6.5
13
50
30
12
102
25160.0160 Hinge
25160.0160
Zinc die-cast, silver
60
36
21.5
M8
8.3
15.0
8
8.5
17
60
36
14
194
25160.0250 Hinge
25160.0250
Zinc die-cast, black
40
25
14.0
M5
5.3
9.0
5
5.5
11
40
25
12
61
25160.0255 Hinge
25160.0255
Zinc die-cast, black
50
30
18.5
M6
6.4
11.5
6
6.5
13
50
30
12
102
25160.0260 Hinge
25160.0260
Zinc die-cast, black
60
36
21.5
M8
8.3
15.0
8
8.5
17
60
36
14
194
25160.0350 Hinge
25160.0350
Stainless steel
40
25
14.0
M5
5.3
9.0
5
5.5
11
40
25
11
69
25160.0355 Hinge
25160.0355
Stainless steel
50
30
18.5
M6
6.4
11.5
6
6.5
13
50
30
13
128
25160.0360 Hinge
25160.0360
Stainless steel
60
36
21.5
M8
8.3
15.0
8
8.5
17
60
36
17
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 25160. - Hinges
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表