目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Endstop Buffers low structure, with through-bore
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Endstop Buffers low structure
with through-bore
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25150_2/eh_25150_2/eh_25150_2.prj},{NB=25150.1134 Gummi-Anschlagpuffer},{BESTNR=25150.1134},{D1=32},{H=18},{D2=5},{D3=9.0},{S1=2.0},{S2=1.1},{FED=212},{BB=850},{FW=4.00},{TEMPMIN=-30},{TEMPMAX=120},{G=23},{R=0.800},{DD=28.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0.5
[mm]
D3
+0.5
[mm]
S1
[mm]
S2
[mm]
FED
Spring rate R ~
[N/mm]
BB
Radial load bearing capacity
ⁿ/ₐ
FW
Spring range ~
[N]
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
25150.1119 Rubber Endstop...
25150.1119
19
3
4
7.5
1.5
1.1
282
480
1.70
-30
120
3
25150.1120 Rubber Endstop...
25150.1120
19
7
4
7.5
1.5
1.1
213
373
1.75
-30
120
4
25150.1121 Rubber Endstop...
25150.1121
19
14
4
7.5
1.5
1.1
68
240
3.50
-30
120
6
25150.1125 Rubber Endstop...
25150.1125
25
3
4
7.5
1.5
1.1
1870
1870
1.00
-30
120
5
25150.1126 Rubber Endstop...
25150.1126
25
8
4
7.5
1.5
1.1
349
698
2.00
-30
120
8
25150.1127 Rubber Endstop...
25150.1127
25
16
4
7.5
1.5
1.1
135
540
4.00
-30
120
12
25150.1132 Rubber Endstop...
25150.1132
32
4
5
9.0
2.0
1.1
1680
1680
1.00
-30
120
12
25150.1133 Rubber Endstop...
25150.1133
32
9
5
9.0
2.0
1.1
548
1233
2.25
-30
120
16
25150.1134 Rubber Endstop...
25150.1134
32
18
5
9.0
2.0
1.1
212
850
4.00
-30
120
23
25150.1138 Rubber Endstop...
25150.1138
38
4
5
9.0
2.0
1.1
1500
1500
1.00
-30
120
17
25150.1139 Rubber Endstop...
25150.1139
38
10
5
9.0
2.0
1.1
704
1760
2.50
-30
120
24
25150.1140 Rubber Endstop...
25150.1140
38
20
5
9.0
2.0
1.1
230
920
4.00
-30
120
36
25150.1150 Rubber Endstop...
25150.1150
50
5
6
11.0
2.5
1.1
3600
3600
1.00
-30
120
40
25150.1151 Rubber Endstop...
25150.1151
50
11
6
11.0
2.5
1.1
1223
3670
3.00
-30
120
56
25150.1152 Rubber Endstop...
25150.1152
50
22
6
11.0
2.5
1.1
500
2500
5.00
-30
120
76
25150.1164 Rubber Endstop...
25150.1164
64
5
6
11.0
2.5
1.1
1460
1460
1.00
-30
120
66
25150.1165 Rubber Endstop...
25150.1165
64
13
6
11.0
2.5
1.1
2016
6050
3.00
-30
120
94
25150.1166 Rubber Endstop...
25150.1166
64
26
6
11.0
2.5
1.1
616
3700
6.00
-30
120
141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表