目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25020. - Sensing Elements with actuating bolt, protected against rotating / tip pointed
Halder
Standard Parts
Machine Elements
EH 25020. Sensing Elements, with actuating bolt, protected against rotating
tip, pointed
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2502/eh_2502_2/eh_2502_2_assmtab.prj},{NB=EH 25020.0060 Abfrageelement (8)},{BESTNR=25020.0060},{BESTNRX=2502.060},{AUS=Tastspitze, spitz},{D1=M 10},{DNDM1=10.000},{DKDM1=8.160},{S=8},{D2=M 3},{DNDM2=3.000},{DKDM2=2.387},{E=4.6},{L1=59},{L2=35},{L3=11},{SW=4},{F1=5.0},{F2=9.0},{G=29},{VERS=2.000},{D=10.000},{M=5.000},{L11=16.000},{M10=1.800},{SW11=5.500},{SW12=17.000},{S1=8.000},{PPATH=eh_2502_2_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
E
[mm]
L1
[mm]
L2
[mm]
L3
min.
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
weight
[g]
25020.0058 Sensing Elemen...
25020.0058
tip, pointed
M 8
M 2.5
3.5
50
32
9
3
4.1
7.6
14
25020.0060 Sensing Elemen...
25020.0060
tip, pointed
M 10
M 3
4.6
59
35
11
4
5.0
9.0
29
25020.0062 Sensing Elemen...
25020.0062
tip, pointed
M 12
M 4
5.8
68
38
14
5
5.1
11.0
43
25020.0066 Sensing Elemen...
25020.0066
tip, pointed
M 16
M 5
6.9
78
42
16
6
7.5
13.8
86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表