目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24730. - Palm Grip Screws
Halder
Standard Parts
Operating Elements
EH 24730. Grub Screws with Palm Grip DIN 6335 plastic
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2473/eh_2473.prj},{NB=EH 24730.0308 Kreuzgriffschraube},{BESTNR=24730.0308},{BESTNRX=2473.308},{MAT=Stahl},{D1=80},{D2=M16},{NDMD2=16.000},{KDMD2=13.546},{L=80},{G=225.0},{D5=16},{D4=35},{H1=50},{H2=30},{RK=6.0},{RG=25.0},{R1=100},{DK=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material, screw
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
L
[mm]
G
weight
[g]
EH 24730.0051 Grub Screw ...
24730.0051
Steel
25
M5
10
5.0
EH 24730.0053 Grub Screw ...
24730.0053
Steel
25
M5
15
5.5
EH 24730.0056 Grub Screw ...
24730.0056
Steel
25
M5
20
6.0
EH 24730.0058 Grub Screw ...
24730.0058
Steel
25
M5
25
6.5
EH 24730.0059 Grub Screw ...
24730.0059
Steel
25
M5
30
7.0
EH 24730.0101 Grub Screw ...
24730.0101
Steel
32
M6
15
14.5
EH 24730.0104 Grub Screw ...
24730.0104
Steel
32
M6
20
15.0
EH 24730.0106 Grub Screw ...
24730.0106
Steel
32
M6
25
16.0
EH 24730.0107 Grub Screw ...
24730.0107
Steel
32
M6
30
17.0
EH 24730.0110 Grub Screw ...
24730.0110
Steel
32
M6
40
18.0
EH 24730.0152 Grub Screw ...
24730.0152
Steel
40
M8
20
27.0
EH 24730.0154 Grub Screw ...
24730.0154
Steel
40
M8
25
29.0
EH 24730.0155 Grub Screw ...
24730.0155
Steel
40
M8
30
31.0
EH 24730.0158 Grub Screw ...
24730.0158
Steel
40
M8
40
33.0
EH 24730.0160 Grub Screw ...
24730.0160
Steel
40
M8
50
36.0
EH 24730.0202 Grub Screw ...
24730.0202
Steel
50
M10
25
52.0
EH 24730.0203 Grub Screw ...
24730.0203
Steel
50
M10
30
55.0
EH 24730.0206 Grub Screw ...
24730.0206
Steel
50
M10
40
59.0
EH 24730.0208 Grub Screw ...
24730.0208
Steel
50
M10
50
63.0
EH 24730.0209 Grub Screw ...
24730.0209
Steel
50
M10
60
68.0
EH 24730.0251 Grub Screw ...
24730.0251
Steel
63
M12
30
95.0
EH 24730.0254 Grub Screw ...
24730.0254
Steel
63
M12
40
100.0
EH 24730.0256 Grub Screw ...
24730.0256
Steel
63
M12
50
108.0
EH 24730.0257 Grub Screw ...
24730.0257
Steel
63
M12
60
116.0
EH 24730.0260 Grub Screw ...
24730.0260
Steel
63
M12
80
127.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表