目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24661. - Star grip, DIN 6336, stainless steel/ with female thread, drilled out, form D
Halder
Standard Parts
Operating Elements
EH 24661. Star Grip, DIN 6336, stainless steel
With female thread, drilled out, form D
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24661/eh_24661_b/eh_24661_b.prj},{NB=EH 24661.0340 Sterngriff},{BESTNR=24661.0340},{AUS=Mit Gewinde aufgebohrt, Form D (Bild 2)},{D1=40},{D2=14},{D5=M 8},{NDM=8},{P=1.250},{D6=8.4},{H1=-},{H2=25},{H3=-},{T2=-},{T4=12},{G=75},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
H2
Length
[mm]
T4
Length
[mm]
G
Weight
[g]
EH 24661.0332 Star Grip
24661.0332
with female thread, drill...
32
12
M 6
6.4
20
10
52
EH 24661.0340 Star Grip
24661.0340
with female thread, drill...
40
14
M 8
8.4
25
12
75
EH 24661.0350 Star Grip
24661.0350
with female thread, drill...
50
18
M 10
10.5
32
16
158
EH 24661.0363 Star Grip
24661.0363
with female thread, drill...
63
20
M 12
13.0
40
20
279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表