目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24660. - Star Grips DIN 6336, light-metal / with smooth bore, throughgoing, form B
Halder
Standard Parts
Operating Elements
EH 24660. Star Grips, DIN 6336 light metal
with smooth bore, throughgoing, form B
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2466/eh_2466_1/eh_2466_1.prj},{NB=EH 24660.0180 Sterngriff},{BESTNR=24660.0180},{BESTNRX=2466.180},{AUS=mit glatter Bohrung,durchgehend,Form B,unpoliert},{D1=80},{D2=25},{D4=16},{H2=50},{H3=25.000},{G=145},{RK=5.0},{RG=50},{R1=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
H2
[mm]
G
weight
[g]
EH 24660.0140 Star Grip
24660.0140
with smooth bore, through...
40
14
8
25
24
EH 24660.0150 Star Grip
24660.0150
with smooth bore, through...
50
18
10
32
43
EH 24660.0163 Star Grip
24660.0163
with smooth bore, through...
63
20
12
40
73
EH 24660.0180 Star Grip
24660.0180
with smooth bore, through...
80
25
16
50
145
EH 24660.0540 Star Grip
24660.0540
with smooth bore, through...
40
14
8
25
24
EH 24660.0550 Star Grip
24660.0550
with smooth bore, through...
50
18
10
32
43
EH 24660.0563 Star Grip
24660.0563
with smooth bore, through...
63
20
12
40
73
EH 24660.0580 Star Grip
24660.0580
with smooth bore, through...
80
25
16
50
145
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表