目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24660. - Star Grips DIN 6336, light-metal / unmachined, form A
Halder
Standard Parts
Operating Elements
EH 24660. Star Grips, DIN 6336 light metal
unmachined, form A
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2466/eh_2466_0/eh_2466.prj},{NB=EH 24660.0050 Sterngriff},{BESTNR=24660.0050},{BESTNRX=2466.050},{AUS=Rohteil,Form A,unpoliert},{D1=50},{D2=18},{H1=34},{H3=17},{G=50},{RK=4.0},{RG=32},{R1=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H3
[mm]
G
weight
[g]
EH 24660.0040 Star Grip
24660.0040
unmachined, form A, unpol...
40
14
26
13
27
EH 24660.0050 Star Grip
24660.0050
unmachined, form A, unpol...
50
18
34
17
50
EH 24660.0063 Star Grip
24660.0063
unmachined, form A, unpol...
63
20
42
21
86
EH 24660.0080 Star Grip
24660.0080
unmachined, form A, unpol...
80
25
52
25
168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表