目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24620. - Palm Grips DIN 6335, cast iron / with female thread, drilled out, form D
Halder
Standard Parts
Operating Elements
EH 24620. Palm Grips, DIN 6335 cast iron
with female thread, drilled out, form D
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2462/eh_2462_1/eh_2462_1.prj},{NB=EH 24620.0350 Kreuzgriff},{BESTNR=24620.0350},{BESTNR1=2462.350},{AUS=mit Gewinde, aufgebohrt, Form D},{D1=50},{D2=18},{D5=M10},{D6=10.5},{H1=32},{T4=16},{G=95},{D5A=10},{RK=4.0},{RG=16.0},{R1=70},{FORM=d},{NDM=8.376},{KDM=10.000},{H3=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
T4
[mm]
G
weight
[g]
EH 24620.0332 Palm Grip
24620.0332
with female thread, drill...
32
12
M6
6.4
20
10
34
EH 24620.0340 Palm Grip
24620.0340
with female thread, drill...
40
14
M8
8.4
25
12
60
EH 24620.0350 Palm Grip
24620.0350
with female thread, drill...
50
18
M10
10.5
32
16
95
EH 24620.0363 Palm Grip
24620.0363
with female thread, drill...
63
20
M12
13.0
40
20
191
EH 24620.0380 Palm Grip
24620.0380
with female thread, drill...
80
25
M16
17.0
50
30
339
EH 24620.0390 Palm Grip
24620.0390
with female thread, drill...
100
32
M20
21.0
63
38
704
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表