目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24591. - Handwheel similar DIN 950, with keyway, with solid handle
Halder
Standard Parts
Operating Elements
EH 24591. Handwheel, similar to DIN 950, stainless steel
With keyway, with solid handle, assembled, form N-F/G (formerly F3)
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24591/eh_24591_d/eh_24591_d.prj},{NB=EH 24591.0510 Handrad},{BESTNR=24591.0510},{MAT=Rostfreier Stahl},{AUS=mit Nut, mit festem Griff, montiert, Form N-F/G (alt: F3)},{D1=125},{D2=12},{D3=27.0},{L1=18},{L2=15.8},{ADA=3},{B=20},{G=753},{VER=2},{B3=4.0},{T=13.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter Hg
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
ADA
Number of poor
ⁿ/ₐ
B
Ball handle
[mm]
G
Weight
[g]
B3
Length
[mm]
T
Length
[mm]
EH 24591.0505 Handwheel
24591.0505
Rostfreier Stahl
with keyway, with solid h...
100
10
25.5
17
14.5
3
16
473
3.0
11.4
EH 24591.0510 Handwheel
24591.0510
Rostfreier Stahl
with keyway, with solid h...
125
12
27.0
18
15.8
3
20
753
4.0
13.8
EH 24591.0515 Handwheel
24591.0515
Rostfreier Stahl
with keyway, with solid h...
140
14
29.0
19
17.0
3
20
939
5.0
16.3
EH 24591.0520 Handwheel
24591.0520
Rostfreier Stahl
with keyway, with solid h...
160
14
31.0
20
17.5
3
25
1282
5.0
16.3
EH 24591.0530 Handwheel
24591.0530
Rostfreier Stahl
with keyway, with solid h...
200
18
37.0
24
20.0
3
25
2049
6.0
20.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表