目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23200. - Support Elements for clamps
Halder
Standard Parts
Clamping Elements
EH 23200. Support Elements for Clamps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2320_abstuezelemente_fue_spanneisen/eh_2320.prj},{NB=EH 23200.0010 Abstuetzelement fuer Spanneisen (0)},{BESTNR=23200.0010},{BESTNRX=2320.010},{H=0},{D1=8.5},{D2=24},{H1=35},{H2=11},{H3=5},{H4=14},{FS=M 6 - M 8},{G=25},{DF=10.000},{DG=6.000},{DK=5.000},{D3=8.000},{X1=14.000},{X2=24.000},{Y1=30.000},{Y2=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
spring range
[mm]
FS
for screw
ⁿ/ₐ
G
weight
[g]
23200.0010 Supporting Ele...
23200.0010
8.5
24
35
11
5
14
M 6 - M 8
25
23200.0020 Supporting Ele...
23200.0020
14.0
28
51
11
5
29
M 10 - M 12
30
23200.0030 Supporting Ele...
23200.0030
16.5
35
60
12
5
35
M 16
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表