目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22880 - Setting Dies for Expander® sealing plug
Halder
Standard Parts
Machine and Fixture Elements
EH 22880. Setting Dies for Expander® sealing plug
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2288_2/eh_2288_2.prj},{NB=EH 22880.0159 Setzstempel},{BESTNR=22880.0159},{BESTNR1=2288.159},{D1=9},{D4=14},{D5=8.8},{L4=100},{L5=22},{X=0.4},{S=4.00},{G=101},{FUNC=Sealing, Closing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D4
h9
[mm]
D5
[mm]
L4
[mm]
L5
[mm]
X
+/-0.2
[mm]
S
[mm]
G
weight
[g]
EH 22880.0153 Setting Die
22880.0153
3
10
2.8
100
10
0.4
1.20
53
EH 22880.0154 Setting Die
22880.0154
4
10
3.8
100
10
0.2
1.50
54
EH 22880.0155 Setting Die
22880.0155
5
10
4.8
100
12
0.4
2.00
54
EH 22880.0156 Setting Die
22880.0156
6
10
5.8
100
15
0.4
2.50
55
EH 22880.0157 Setting Die
22880.0157
7
10
6.8
100
18
0.4
3.00
55
EH 22880.0158 Setting Die
22880.0158
8
10
7.8
100
20
0.3
3.50
55
EH 22880.0159 Setting Die
22880.0159
9
14
8.8
100
22
0.4
4.00
101
EH 22880.0160 Setting Die
22880.0160
10
14
9.8
100
25
0.4
4.50
102
EH 22880.0162 Setting Die
22880.0162
12
14
11.7
150
30
0.4
5.50
166
EH 22880.0164 Setting Die
22880.0164
14
20
13.7
150
35
0.4
6.35
316
EH 22880.0166 Setting Die
22880.0166
16
20
15.7
150
40
0.6
7.00
325
EH 22880.0168 Setting Die
22880.0168
18
20
17.7
150
45
0.6
8.00
399
EH 22880.0170 Setting Die
22880.0170
20
25
19.7
150
50
0.8
9.00
493
EH 22880.0172 Setting Die
22880.0172
22
25
21.7
150
55
0.8
10.00
513
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表