目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22800. - Positioning Sensors, self-aligning, pneumatic/ flat-faced ball, ribbed surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22800. Positioning Sensors Orienting, pneumatic
flat-faced ball, ribbed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2280_a/eh_2280_1/eh_2280_1_assmtab.prj},{NB=EH 22800.0220 Positioniersensoren pendelnd (0)},{BESTNR=22800.0220},{BESTNR1=2280.220},{AUS=abgeflachte Kugel, Auflagefläche geriffelt},{ROT=0},{BESTA=15},{G=42},{DS=6.000},{BS=0.800},{SW=7.0},{L1=3.5},{D1=3.500},{D2=3.0},{L2=3.0},{L3=4.300},{L4=12.000},{D3=16.000},{D4=8.000},{H1=15.000},{H2=5.000},{VERS=1},{F=1.000},{PPATH=eh_2280_1_sbl.prj},{FUNC=Controling, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
BESTA
max. load capacity/max. (for static load)
[kN]
G
weight
[g]
EH 22800.0220 Positioning...
22800.0220
flat-faced ball, ribbed s...
15
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表