카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22750. - Ball Casters with sheet steel case
Halder
Standard Parts
Machine and Fixture Elements
EH 22750. Ball Casters, with sheet steel case
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2275_2/eh_2275_2.prj},{NB=EH 22750.0022 Kugelrolle},{BESTNR=22750.0022},{BESTNR1=2275.022},{AUS=alle Teile verzinkt, Kugel aus Nirosta},{D1=18±0.055},{KG=12},{D2=23},{H1=7.4±0.15},{H2=15.5},{H3=2.0},{H4=4.3},{TC=180},{G=18},{VERS=15.000},{D4=15.020},{R1=1.000},{R2=0.250},{D5=12.360},{D11=18.000},{H11=7.400},{FUNC=Rolling, Supporting, Transporting}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
KG
ball/Ø
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
TC
Carrying figure C
[N]
G
weight
[g]
EH 22750.0000 Ball Caster
22750.0000
Cap and case zinc-coated
12.6±0.055
8
17
4.8±0.15
11.2
1.8
3.2
100
7
EH 22750.0002 Ball Caster
22750.0002
Cap and case zinc-coated
18±0.055
12
23
7.4±0.15
15.5
2.0
4.3
250
18
EH 22750.0004 Ball Caster
22750.0004
Cap and case zinc-coated
24±0.065
15
31
9.5±0.2
21.5
2.5
6.1
500
40
EH 22750.0008 Ball Caster
22750.0008
Cap and case zinc-coated
36±0.080
22
45
9.8±0.2
29.5
2.9
5.7
1300
134
EH 22750.0012 Ball Caster
22750.0012
Cap and case zinc-coated
45±0.080
30
55
13.8±0.3
37.5
3.7
7.9
2500
277
EH 22750.0016 Ball Caster
22750.0016
Cap and case zinc-coated
62±0.095
45
75
19.0±0.4
53.7
4.2
10.3
6000
741
EH 22750.0020 Ball Caster
22750.0020
all parts zink-coated, ba...
12.6±0.055
8
17
4.8±0.15
11.2
1.8
3.2
70
7
EH 22750.0022 Ball Caster
22750.0022
all parts zink-coated, ba...
18±0.055
12
23
7.4±0.15
15.5
2.0
4.3
180
18
EH 22750.0024 Ball Caster
22750.0024
all parts zink-coated, ba...
24±0.065
15
31
9.5±0.2
21.5
2.5
6.1
370
40
EH 22750.0028 Ball Caster
22750.0028
all parts zink-coated, ba...
36±0.080
22
45
9.8±0.2
29.5
2.9
5.7
970
132
EH 22750.0032 Ball Caster
22750.0032
all parts zink-coated, ba...
45±0.080
30
55
13.8±0.3
37.5
3.7
7.9
1900
273
EH 22750.0036 Ball Caster
22750.0036
all parts zink-coated, ba...
62±0.095
45
75
19.0±0.4
53.7
4.2
10.3
4500
739
EH 22750.0040 Ball Caster
22750.0040
all parts from stainless ...
12.6±0.055
8
17
4.8±0.15
11.2
1.8
3.2
70
7
EH 22750.0042 Ball Caster
22750.0042
all parts from stainless ...
18±0.055
12
23
7.4±0.15
15.5
2.0
4.3
180
18
EH 22750.0044 Ball Caster
22750.0044
all parts from stainless ...
24±0.065
15
31
9.5±0.2
21.5
2.5
6.1
370
39
EH 22750.0048 Ball Caster
22750.0048
all parts from stainless ...
36±0.080
22
45
9.8±0.2
29.5
2.9
5.7
970
133
EH 22750.0052 Ball Caster
22750.0052
all parts from stainless ...
45±0.080
30
55
13.8±0.3
37.5
3.7
7.9
1900
272
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성