目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22750. - Assembly Mandrels for ball casters with fixing elements
Halder
Standard Parts
Machine and Fixture Elements
EH 22750. Assembly Mandrels for ball casters with fixing elements
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2275_3/eh_2275_3.prj},{NB=EH 22750.0144 Montagedorn},{BESTNR=22750.0144},{BESTNR1=2275.144},{PK=24},{D1=29},{D2=17},{L=10},{WI=30},{G=117},{FUNC=Rolling, Supporting, Transporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
PK
suitable for ball caster
[mm]
D1
[mm]
D2
[mm]
L
min.
[mm]
WI
angle
[°]
G
weight
[g]
EH 22750.0144 Assembly Ma...
22750.0144
24
29
17
10
30
117
EH 22750.0148 Assembly Ma...
22750.0148
36
43
24
10
20
160
EH 22750.0152 Assembly Ma...
22750.0152
45
53
30
10
24
217
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表