您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22590. - Leveling Pads / without bolt
Halder
Standard Parts
Machine and Fixture Elements
EH 22590. Leveling Pads
without bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2259_a/eh_2259_1/eh_2259_1_assmtab.prj},{NB=EH 22590.0110 Gelenkteller (0)},{BESTNR=22590.0110},{BESTNR1=2259.110},{AUS=Teller aus Delrin, Kugelelement aus Nirosta},{D1=M 10},{ROT=0},{DNDM=10.000},{DKDM=8.376},{D2=32},{H1=22},{H2=5.0},{T=9.0},{SW=17},{BELSTA=10},{G=35.8},{VERS=10.000},{H3=12.2},{H4=14.6},{H6=9.8},{D3=20.0},{D4=17.900},{DK=8.500},{R=8.000},{FA=1.000},{PPATH=eh_2259_1_sbl.prj},{FUNC=Pressing, Applying, Adjusting, Leveling, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
T
[mm]
SW
[mm]
BELSTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
22590.0006 Leveling Pad
22590.0006
pad and ball bearing from...
M 6
20
14
2.5
5.0
10
10
17.2
22590.0008 Leveling Pad
22590.0008
pad and ball bearing from...
M 8
25
18
4.0
7.0
13
18
36.7
22590.0010 Leveling Pad
22590.0010
pad and ball bearing from...
M 10
32
22
5.0
9.0
17
20
77.3
22590.0012 Leveling Pad
22590.0012
pad and ball bearing from...
M 12
40
26
6.0
11.0
19
35
125.3
22590.0016 Leveling Pad
22590.0016
pad and ball bearing from...
M 16
50
32
7.0
13.5
24
45
249.2
22590.0020 Leveling Pad
22590.0020
pad and ball bearing from...
M 20
60
42
8.0
17.0
30
55
478.0
22590.0024 Leveling Pad
22590.0024
pad and ball bearing from...
M 24
60
45
9.5
19.0
36
65
665.0
22590.0106 Leveling Pad
22590.0106
pad from Delrin, ball bea...
M 6
20
14
2.5
5.0
10
4
8.2
22590.0108 Leveling Pad
22590.0108
pad from Delrin, ball bea...
M 8
25
18
4.0
7.0
13
7
17.2
22590.0110 Leveling Pad
22590.0110
pad from Delrin, ball bea...
M 10
32
22
5.0
9.0
17
10
35.8
22590.0112 Leveling Pad
22590.0112
pad from Delrin, ball bea...
M 12
40
26
6.0
11.0
19
18
54.3
22590.0116 Leveling Pad
22590.0116
pad from Delrin, ball bea...
M 16
50
32
7.0
13.5
24
20
103.2
22590.0120 Leveling Pad
22590.0120
pad from Delrin, ball bea...
M 20
60
42
8.0
17.0
30
22
205.0
22590.0124 Leveling Pad
22590.0124
pad from Delrin, ball bea...
M 24
60
45
9.5
19.0
36
25
285.0
22590.0206 Leveling Pad
22590.0206
pad and ball bearing from...
M 6
20
14
2.5
5.0
10
8
15.0
22590.0208 Leveling Pad
22590.0208
pad and ball bearing from...
M 8
25
18
4.0
7.0
13
14
33.0
22590.0210 Leveling Pad
22590.0210
pad and ball bearing from...
M 10
32
22
5.0
9.0
17
16
66.0
22590.0212 Leveling Pad
22590.0212
pad and ball bearing from...
M 12
40
26
6.0
11.0
19
28
112.0
22590.0216 Leveling Pad
22590.0216
pad and ball bearing from...
M 16
50
32
7.0
13.5
24
36
220.0
22590.0220 Leveling Pad
22590.0220
pad and ball bearing from...
M 20
60
42
8.0
17.0
30
44
413.0
22590.0224 Leveling Pad
22590.0224
pad and ball bearing from...
M 24
60
45
9.5
19.0
36
52
462.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表