目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - Locating Bushes for ball-lock pins, with outer hexagon
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Locating Bushings, for ball lock pins and socket pins
with inner hexagonal
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2240_abuchsen/eh_2240_abuchsen_is/eh_2240_abuchsen_is.prj},{NB=EH 22400.0906 Aufnahmebuchse},{BESTNR=22400.0906},{BESTNR1=2240.906},{AUS=mit Innensechskant},{D1=6},{D2=M12},{D3=18},{L1=19},{L2=15},{L3=9.4},{L4=13.0},{SW=6},{G=13},{L5=12.670},{DK=10.200},{Z1=0.200},{Z2=0.750},{Z3=0.500},{Z4=1.500},{W1=15.000},{Z5=3.000},{F=K},{D4=7.500},{D5=0.000},{Z6=0.000},{NDM=12.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
H11
[mm]
D2
thread
ⁿ/ₐ
D3
h9
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
G
weight
[g]
22400.0905 Locating Pins
22400.0905
with internal hexagon
5
M12
18
19
15
9.0
13.0
5
15
22400.0906 Locating Pins
22400.0906
with internal hexagon
6
M12
18
19
15
9.4
13.0
6
13
22400.0908 Locating Pins
22400.0908
with internal hexagon
8
M16
22
25
20
12.0
17.0
8
29
22400.0910 Locating Pins
22400.0910
with internal hexagon
10
M24
30
29
24
13.5
19.5
10
75
22400.0912 Locating Pins
22400.0912
with internal hexagon
12
M24
30
29
24
14.0
20.0
12
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表