目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22360. - Clamping Pins, self-locking, with span compensation
Halder
Standard Parts
Machine and Fixture Elements
EH 22360. Clamping Pins, self-locking, with span compensation
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2236/eh_2236.prj},{NB=EH 22360.0022 Kugelspannbolzen (5)},{BESTNR=22360.0022},{BESTNR1=2236.022},{D1=8},{L1=5},{D2=9.5},{D3=38},{D4=17.5},{L2=6.5},{L3=30.2},{L4=11.0},{L5=3},{AB=8},{S=18},{G=20},{L1X=10},{D=13.100},{H=34.350},{H1=1.500},{H2=15.000},{H3=3.500},{H4=38.000},{H5=30.000},{ZAOB=90.000},{H6=30.000},{H7=5.000},{D5=4.000},{D6=17.300},{M=14.000},{SR=24.000},{SRKR=19.000},{SRZAOB=15.412},{Z=10.500},{ZZ=7.500},{L0X=5.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
0/-0.04
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
unclamped
[mm]
AB
location hole H11
[mm]
S
clamping force max.
[N]
G
weight
[g]
EH 22360.0010 Clamping Pi...
22360.0010
6
7.0
38
17.5
5.0
30.2
11.0
3
6
16
16
EH 22360.0012 Clamping Pi...
22360.0012
6
7.0
38
17.5
5.0
30.2
11.0
3
6
18
17
EH 22360.0020 Clamping Pi...
22360.0020
8
9.5
38
17.5
6.5
30.2
11.0
3
8
16
19
EH 22360.0022 Clamping Pi...
22360.0022
8
9.5
38
17.5
6.5
30.2
11.0
3
8
18
20
EH 22360.0030 Clamping Pi...
22360.0030
10
12.0
47
23.0
8.7
36.0
11.0
4
10
21
38
EH 22360.0032 Clamping Pi...
22360.0032
10
12.0
47
23.0
8.7
36.0
11.0
4
10
23
39
EH 22360.0040 Clamping Pi...
22360.0040
12
14.0
47
23.0
9.4
36.0
13.5
4
12
21
42
EH 22360.0042 Clamping Pi...
22360.0042
12
14.0
47
23.0
9.4
36.0
13.5
4
12
23
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表