目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22130. - Precision Index Plungers with cylindrical support / with locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22130. Precision Index Plungers with cylindrical support
with locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2213_2/eh_2213_2_b/eh_2213_2_b_assmtab.prj},{NB=EH 22130.0062 Praezisionsrastbolzen (0)},{BESTNR=22130.0062},{BESTNR1=2213.062},{AUS=mit Arretierung},{POS=0},{D1=12},{D2=23},{D3=20},{D4=32},{L1=10},{L2=3.0},{L3=35},{L4=13},{L5=33.0},{L6=44.5},{F1=15},{F2=35},{G=127},{VERS=2.000},{PPATH=eh_2213_2_b_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting, Zentrieren}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
n6
[mm]
D4
[mm]
L1
min.
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22130.0060 Precision I...
22130.0060
with locking
10
19
16
25
10
2.5
31
13
25.0
36.5
15
30
67
EH 22130.0062 Precision I...
22130.0062
with locking
12
23
20
32
10
3.0
35
13
33.0
44.5
15
35
127
EH 22130.0066 Precision I...
22130.0066
with locking
16
28
25
40
10
3.0
42
13
41.5
53.0
20
50
221
EH 22130.0070 Precision I...
22130.0070
with locking
20
33
30
40
10
3.0
50
13
41.5
53.0
36
63
350
EH 22130.0075 Precision I...
22130.0075
with locking
25
42
38
50
10
3.0
60
13
51.0
62.5
20
73
665
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表