目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22122. - Index Plungers with rapid locking head
Halder
Standard Parts
Machine and Fixture Elements
EH 22122. Index Plungers, with rapid locking head
EH 22122. Index Plungers
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22122_rast_mit_schn/eh_22122_rast_mit_schn/eh_22122_rast_mit_schn_1_a_asmtab.prj},{NB=EH 22122.0225 Rastbolzen (2)},{BESTNR=22122.0225},{MAT=Stahl},{POS=2},{D1=10},{D2=M16x1.5},{L2=12},{D3=30},{L1=59.5},{L3=26},{L4=8},{SW=19},{F1=9.5},{F2=38},{TEMPMIN=-30},{TEMPMAX=80},{G=78},{PPATH=eh_22122_rast_mit_schn_1_a_asmtpl.prj},{E=21.9},{PARTNUMBER=GN 414.1-10-12-A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
Thread
ⁿ/ₐ
L2
min.
[mm]
D3
[mm]
L1
~
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
F1
Spring load ~
[N]
F2
Spring load ~
[N]
TEMPMIN
Temperature min
[°C]
TEMPMAX
Temperature max
[°C]
G
Weight
[g]
22122.0205 Index Plunger
22122.0205
Stahl
6
M12x1.5
6
30
53.5
22
6
19
6.5
19
-30
80
47
22122.0210 Index Plunger
22122.0210
Stahl
6
M12x1.5
9
30
53.5
22
6
19
6.0
25
-30
80
48
22122.0215 Index Plunger
22122.0215
Stahl
8
M16x1.5
8
30
59.5
26
8
19
8.5
26
-30
80
74
22122.0220 Index Plunger
22122.0220
Stahl
8
M16x1.5
12
30
59.5
26
8
19
8.5
28
-30
80
77
22122.0225 Index Plunger
22122.0225
Stahl
10
M16x1.5
12
30
59.5
26
8
19
9.5
38
-30
80
78
22122.0305 Index Plunger
22122.0305
Rostfreier Stahl
6
M12x1.5
6
30
53.5
22
6
19
6.5
19
-30
80
47
22122.0310 Index Plunger
22122.0310
Rostfreier Stahl
6
M12x1.5
9
30
53.5
22
6
19
6.0
25
-30
80
48
22122.0315 Index Plunger
22122.0315
Rostfreier Stahl
8
M16x1.5
8
30
59.5
26
8
19
8.5
26
-30
80
74
22122.0320 Index Plunger
22122.0320
Rostfreier Stahl
8
M16x1.5
12
30
59.5
26
8
19
8.5
28
-30
80
77
22122.0325 Index Plunger
22122.0325
Rostfreier Stahl
10
M16x1.5
12
30
59.5
26
8
19
9.5
28
-30
80
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表