目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Plungers simple finish / with knob no locking stainless steel
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers, simple finish
with knob, no locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_10/eh_2212_10_c/eh_2212_10_c_assmtab.prj},{NB=EH 22120.0748 Rastbolzen (0) c},{BESTNR=22120.0748},{BESTNR1=2212.748},{MAT=Stahl},{AUS=mit Knopf ohne Arretierung},{POS=0.0},{D1=8},{D2=M 12},{DNDM=12.000},{DKDM=9.853},{P=1.75},{D4=21},{E=13.8},{L2=59.0},{L4=8.0},{S=8.0},{L5=24},{L6=9.0},{L8=20.5},{SW=12},{F1=6},{F2=22},{G=32.0},{VERS=4.000},{PPATH=eh_2212_10_c_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D4
[mm]
E
[mm]
L2
[mm]
L4
L4=S min.
[mm]
S
L4=S min.
[mm]
L5
[mm]
L6
[mm]
L8
[mm]
SW
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22120.0743 Index Plung...
22120.0743
Stahl
with knob, no locking
3
M 6
12
6.9
30.0
3.5
3.5
12
4.5
10.0
6
3
12
3.6
EH 22120.0744 Index Plung...
22120.0744
Stahl
with knob, no locking
4
M 6
12
6.9
30.5
4.0
4.0
12
4.5
10.0
6
3
12
4.0
EH 22120.0745 Index Plung...
22120.0745
Stahl
with knob, no locking
5
M 8
16
9.2
40.0
5.0
5.0
16
6.0
13.5
8
5
24
9.0
EH 22120.0746 Index Plung...
22120.0746
Stahl
with knob, no locking
6
M 10
18
11.5
49.0
6.0
6.0
20
7.5
17.0
10
5
21
18.0
EH 22120.0748 Index Plung...
22120.0748
Stahl
with knob, no locking
8
M 12
21
13.8
59.0
8.0
8.0
24
9.0
20.5
12
6
22
32.0
EH 22120.0783 Index Plung...
22120.0783
Rostfreier Stahl
with knob, no locking
4
M 6
12
6.9
30.0
3.5
3.5
12
4.5
10.0
6
3
12
3.6
EH 22120.0784 Index Plung...
22120.0784
Rostfreier Stahl
with knob, no locking
4
M 6
12
6.9
30.5
4.0
4.0
12
4.5
10.0
6
3
12
4.0
EH 22120.0785 Index Plung...
22120.0785
Rostfreier Stahl
with knob, no locking
5
M 8
16
9.2
40.0
5.0
5.0
16
6.0
13.5
8
5
24
9.2
EH 22120.0786 Index Plung...
22120.0786
Rostfreier Stahl
with knob, no locking
6
M 10
18
11.5
49.0
6.0
6.0
20
7.5
17.0
10
5
21
18.0
EH 22120.0788 Index Plung...
22120.0788
Rostfreier Stahl
with knob, no locking
8
M 12
21
13.8
59.0
8.0
8.0
24
9.0
20.5
12
6
22
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表