目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22082. - Holder for spring plungers, right
Halder
Standard Parts
Machine and Fixture Elements
EH 22082. Holder for spring plungers
for spring plungers, right
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22082/eh_22082_rechts/eh_22082_rechts.prj},{NB=EH 22082.0206 Halter},{BESTNR=22082.0206},{D1=6},{D2=3.2},{D3=3},{B=8.5},{H1=3.2},{H2=4.25},{H3=3},{L=7.5},{PS=M3},{G=3},{VER=1},{D4=5.0},{W=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
-0.05
[mm]
B
[mm]
H1
[mm]
H2
± 0.05
[mm]
H3
[mm]
L
± 0.05
[mm]
PS
Suitable screw
ⁿ/ₐ
G
Weight
[g]
22082.0206 Holder
22082.0206
6
3.2
3
8.5
3.2
4.25
3
7.5
M3
3
22082.0208 Holder
22082.0208
8
4.3
4
10.5
4.2
5.25
4
9.5
M4
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表