目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22081. - Spring Plungers smooth, without collar, with moveable ball
Halder
Standard Parts
Machine and Fixture Elements
EH 22081. Spring Plungers smooth, without collar, with moveable ball
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22081/eh_22081_asmtab.prj},{NB=EH 22081.0325 Federndes Druckstueck (0.95)},{BESTNR=22081.0325},{AUS=Huelse und Kugel aus Nirosta},{D1=6},{D2=3.5},{L=15},{S=0.95},{F1=16.0},{F2=24.0},{AFP=6},{G=2.0},{PPATH=eh_22081_asmtpl.prj},{S1=0.95},{DK=3.1},{L2=0.3},{L3=0.8},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
±0.04
[mm]
D2
[mm]
L
[mm]
F1
spring load
[~N]
F2
spring load
[~N]
AFP
Location hole
ⁿ/ₐ
G
weight
[g]
22081.0315 Spring Plunger
22081.0315
body and ball from stainl...
4
2.0
11
4.8
6.8
4
0.6
22081.0320 Spring Plunger
22081.0320
body and ball from stainl...
5
2.5
13
6.3
10.0
5
1.2
22081.0325 Spring Plunger
22081.0325
body and ball from stainl...
6
3.5
15
16.0
24.0
6
2.0
22081.0327 Spring Plunger
22081.0327
body and ball from stainl...
8
4.5
18
18.8
31.7
8
4.3
22081.0330 Spring Plunger
22081.0330
body and ball from stainl...
10
6.5
20
26.0
49.0
10
7.1
22081.0332 Spring Plunger
22081.0332
body and ball from stainl...
12
8.5
22
38.0
68.0
12
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表