目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1990. - Base Plates with 4 Connecting Elements, single acting
Halder
Modular Jig and Fixture Systems
Zero-Point Clamping Systems
EH 1990. Base Plates, with 4 single acting connecting elements
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_grundplatten_mit_4_einzugselementen_einfach_wirkend/eh_1990175_asmtbl.prj},{NB=1990.175 Grundplatte (0)},{BESTNR=1990.175},{BESTNR1=EH_1990.175},{HUB=0},{G=50},{L1=500.000},{B1=500.000},{C=60.000},{L2=140.000},{D1=88.500},{D2=50.000},{D3=20.000},{D4=20.000},{D5=13.500},{D6=0.000},{D7=0.000},{D8=0.000},{D9=0.000},{LK=109.000},{DN=8.000},{L3=100.000},{H1=68.000},{L4=0.000},{L5=0.000},{B2=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{PPATH=eh_1990175_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
G
weight
[kg]
1990.175 Grundplatte
1990.175
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表