目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1908. - Clamping Cubes, semi-finished
Halder
Standard Parts
Basic Elements
EH 1908. Clamping Cubes, semi-finished
Powered by
CAD模型選擇
{halder/normalien/basiselemente/eh_1908_aufspannwuerfel_vorbearbeitet/eh_1908.prj},{NB=EH 1908.210 Aufspannwuerfel},{BESTNR=1908.210},{L1=400},{L2=231},{H1=358},{H=408},{A=150},{B2=-},{B2X=0},{B3=150},{L3=-},{L3X=0},{L4=150},{N=4},{Y=12},{YA=13.500},{YB=20.000},{YC=13.000},{G=100000},{L2X=300},{B1=400},{B3X=300},{B4=190},{C=50},{B5=240},{H2=35},{H3=50},{R1=10},{R2=3},{H4=25},{M=12},{D1=50},{D2=20},{M2=6},{NDM=12},{KDM=10.106},{NDM1=6},{KDM1=4.917},{F1=0},{F2=0},{YA1=13.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
L2
+1
[mm]
H1
[mm]
H
[mm]
A
[mm]
B2
[mm]
B3
[mm]
L3
[mm]
L4
[mm]
N
ⁿ/ₐ
Y
ⁿ/ₐ
G
weight
[g]
1908.210 Clamping Cube
1908.210
400
231
358
408
150
-
150
-
150
4
12
100000
1908.410 Clamping Cube
1908.410
500
331
510
565
200
-
200
-
200
6
12
209000
1908.610 Clamping Cube
1908.610
630
451
640
700
200
200
300
200
300
8
16
450000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表