目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1030 - T-Nuts
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1030 T-Nuts
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10300_10303_muttern_fuer_t_nuten/eh_10300_10303.prj},{NB=1030.100 Mutter fuer T-Nute},{BESTNR=1030.100},{BESTNRX=EH 10301},{BESTNR1=EH_10301},{L=15},{D=M 8},{NDM=8.000},{KDM=6.647},{G=9},{SYSTEM=V40},{H1=10.000},{H2=5.000},{B1=15.000},{B2=9.600},{D1=8.000},{FA=3.000},{VER=1030.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L
[mm]
D
thread
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1030.000 T-Nut
1030.000
15
M 6
11
V40
1030.100 T-Nut
1030.100
15
M 8
9
V40
1030.200 T-Nut
1030.200
30
M 6
24
V40
1030.300 T-Nut
1030.300
30
M 8
23
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表