目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1014 - Abutments
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1014 Abutments
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10145_anschlagstuecke/eh_10145.prj},{NB=1014.500 Anschlagstueck},{BESTNR=1014.500},{BESTNRX=EH 10145},{BESTNR1=EH_10145},{D1=M 8},{NDM=8.000},{KDM=6.647},{D2=8.4},{D3=14},{L1=26},{L2=20},{L3=8},{S=22},{E=25.4},{G=55},{SYSTEM=V40},{D4=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
E
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1014.500 Abutment
1014.500
M 8
8.4
14
26
20
8
22
25.4
55
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表