目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EGS - Spherical cages
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EGS Spherical cages
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/egs/egs_.prj},{NB=EGS- 25 x 31 x 48},{ARTNR=EGS 25X31X48},{IDNR=},{TYP=EGS},{D=25.000},{L=48.000},{DX=24,25},{D1X=30,31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
EGS- 24 x 30 x 71
EGS 24X30X71
EGS
24.000
30
71.000
EGS- 24 x 30 x 102
EGS 24X30X102
EGS
24.000
30
102.000
EGS- 25 x 31 x 48
EGS 25X31X48
EGS
25.000
31
48.000
EGS- 25 x 31 x 71
EGS 25X31X71
EGS
25.000
31
71.000
EGS- 25 x 31 x 102
EGS 25X31X102
EGS
25.000
31
102.000
EGS- 50 x 58 x 100
EGS 50X58X100
EGS
50.000
58
100.000
EGS- 50 x 58 x 133
EGS 50X58X133
EGS
50.000
58
133.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表