카탈로그: nVent HOFFMAN
생성됨: 22.06.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EFE - EMC Filter fans
nVent HOFFMAN
Accessories
Floor Standing
EMC
Powered by
CAD모델 선택
{eldon/accessories/01_floor_standing/emc/efe.prj},{NB=EFE250R5(0)},{ITEM=EFE250R5},{DETAIL=0},{INFO=Info PDF},{DES=Filter Fan EMC 156 m3/h},{MAT=Plastic},{IP=IP 54},{P=19/17},{UA=156/171},{FM=G4},{FE=>90},{SL=40 000},{BT=Ball},{N=40},{CO=224 x 224},{CON=Spring type},{I=0.12/0.10},{FUS=6},{AF=116/127},{MASS=1.60},{EAN=8713574131996},{TARIFFN=-},{MI=URL},{V=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
P
Power
[W]
UA
Unimpeded airflow
[m³/h]
FM
Filter mat
[EN779]
FE
Filtration efficiency
[%]
SL
Service life L10
[h]
BT
Bearing type
ⁿ/ₐ
N
Noise
[dB]
CO
Cut-out
[mm]
CON
Connection
ⁿ/ₐ
I
Current
[A]
FUS
Fuse
[A]
AF
EFE+EFAE Air flow
[m³/h]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
EFE200R5
EFE200R5
Filter Fan EMC 61 m3/h
Plastic
IP 54
19/18
61/70
G4
>90
37 500
Sleeve
44
126.5 x 126.5
Terminal strip
0.12/0.18
6
44/52
0.85
8713574131958
EFE220R5
EFE220R5
Filter Fan EMC 110 m3/h
Plastic
IP 54
19/18
110/125
G4
>90
37 500
Sleeve
40
178 x 178
Terminal strip
0.12/0.18
6
82/93
1.15
8713574132979
EFE250R5
EFE250R5
Filter Fan EMC 156 m3/h
Plastic
IP 54
19/17
156/171
G4
>90
40 000
Ball
40
224 x 224
Spring type
0.12/0.10
6
116/127
1.60
8713574131996
EFE300R5
EFE300R5
Filter Fan EMC 256 m3/h
Plastic
IP 54
45/39
256/292
G4
>90
40 000
Ball
42
224 x 224
Spring type
0.32/0.26
6
231/265
2.05
8713574132016
EFE500R5
EFE500R5
Filter Fan EMC 480 m3/h
Plastic
IP 54
80/100
480/480
G3
80-90
40 000
Ball
54
292 x 292
Spring type
0.35/0.45
6
370/370
4.00
8713574132061
EFE600R5
EFE600R5
Filter Fan EMC 640 m3/h
Plastic
IP 54
120/160
640/653
G3
80-90
40 000
Ball
63
292 x 292
Spring type
0.53/0.72
6
445/445
5.00
8713574132085
EFE700R5
EFE700R5
Filter Fan EMC 845 m3/h
Plastic
IP 54
140/197
845/875
G3
80-90
40 000
Ball
66
292 x 292
Spring type
0.62/0.86
6
560/625
7.00
8713574161740
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성