目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-4T - Hardened ejector sleeve
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-4T Hardened ejector sleeve
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_4t/ees4t.prj},{NB=EES-4T- 4.2 x 75},{IDNR=MIN},{TYP=EES-4T},{D1=4.2},{D2=8},{D3=14},{K=5},{B=4.5},{X=45},{R=0.5},{L=75},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI 90 Mn V Cr 8 Ku},{DUREZZA=Corpo 60+-2 HRC / Testa 45+-5 HRC},{LX=75,100,125,150,160,175,200,250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
[mm]
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
B
[mm]
X
[mm]
R
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EES-4T- 2 x 75
EES-4T
2.0
4
8
3
2.3
30
0.3
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 2.2 x 75
EES-4T
2.2
4
8
3
2.5
30
0.3
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 2.5 x 75
EES-4T
2.5
5
10
3
2.8
30
0.3
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 75
EES-4T
3.0
5
10
3
3.3
30
0.3
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3.2 x 75
EES-4T
3.2
5
10
3
3.5
30
0.3
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3.5 x 75
EES-4T
3.5
6
12
5
3.8
30
0.3
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 75
EES-4T
4.0
6
12
5
4.3
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4.2 x 75
EES-4T
4.2
8
14
5
4.5
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4.5 x 75
EES-4T
4.5
8
14
5
4.8
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 75
EES-4T
5.0
8
14
5
5.3
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5.2 x 75
EES-4T
5.2
8
14
5
5.5
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 6 x 75
EES-4T
6.0
10
16
5
6.3
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 6.2 x 75
EES-4T
6.2
10
16
5
6.5
45
0.5
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 8 x 75
EES-4T
8.0
12
20
7
8.3
45
0.7
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 8.2 x 75
EES-4T
8.2
12
20
7
8.5
45
0.7
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 10 x 75
EES-4T
10.0
14
22
7
10.3
45
0.7
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 12 x 75
EES-4T
12.0
16
22
7
12.3
45
0.7
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表